1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade for Wood Work (Dual Type)【2-5 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Material is JIS SK optimum for woodwork cutting use.
●Blade attachment is cutting sharp edge processing with hob cutter.

Usage

●For woodworking cutting.

Specification

●Thickness(mm):1.1
●Compatible Model Manufacturer: HITACHI, MAKITA, RYOBI, B & D etc.

Materials

●Knife Steel
Part Number
K-1010
K-1014
K-1020
K-1030
K-1040
K-1060
K-1061
K-1070
K-113
KW-4
KW-5
KW-7
KW-8
KW-10
KW-11
KW-15
KW-16
KW-113
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Properties TPI Cutting Type Total Length
(mm)
Effective Cutting Length
(mm)
Width
(mm)
Applicable Plate Thickness
(mm)
Quantity per pack
(Pieces)
JAN Code

฿ 120.00

CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

1 Day(s) SK (Alloy Steel)9Straight Line90758.010.0~50.054985572005041

฿ 374.00

KWB CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) SK (Alloy Steel)12Curve80658.03.0~20.054985572010144

฿ 145.00

CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

1 Day(s) SK (Alloy Steel)12Curve80658.03.0~20.054985572005058

฿ 120.00

CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

1 Day(s) SK (Alloy Steel)10Straight Line90758.03.0~50.054985572005065

฿ 120.00

CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

1 Day(s) SK (Alloy Steel)12Straight Line90758.05.0~50.054985572005072

฿ 375.00

KWB CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) SK (Alloy Steel)6Straight Line90758.05.0~50.054985572010601

฿ 353.00

KWB CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) SK (Alloy Steel)6Straight Line90758.05.0~50.054985572010618

฿ 377.00

KWB CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) SK (Alloy Steel)6Straight Line1201058.05.0~90.054985572005089

฿ 431.00

KWB CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) Bimetal HSS10Straight Line90758.05.0~50.054985572003276

฿ 78.00

CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

1 Day(s) SK (Alloy Steel)9Straight Line90758.010.0~50.024985572000046

฿ 152.41

KWB CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

31 Day(s) SK (Alloy Steel)12Curve80654.53.0~20.024985572000053

฿ 152.90

KWB CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

31 Day(s) SK (Alloy Steel)12Straight Line90758.05.0~50.024985572000077

฿ 239.00

KWB CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

31 Day(s) SK (Alloy Steel)6Straight Line1201058.05.0~90.024985572000084

฿ 240.00

KWB CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

31 Day(s) SK (Alloy Steel)6Straight Line90758.05.0~50.024985572001302

฿ 243.00

KWB CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

31 Day(s) SK (Alloy Steel)6Straight Line90758.05.0~50.024985572001401

฿ 148.64

KWB CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

31 Day(s) SK (Alloy Steel)10Straight Line90758.03.0~50.024985572005126

฿ 179.00

KWB CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

31 Day(s) SK (Alloy Steel)12Curve80658.03.0~20.024985572005133

฿ 283.00

KWB CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

31 Day(s) Bimetal HSS10Straight Line90758.05.0~50.024985572001203

Loading...

  1. 1

Basic Information

Use Wood Product Model Combined Use Type Thickness(mm) 1.1
Shank Shape U type (dual use type)