1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Saw Blade for Ironwork【5 Pieces Per Package】

KWB CUTTING TOOLS

Air Saw Blade for Ironwork
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 435.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
It can be used for cutting work in metalworking.
[Features]
Made of a bimetal that is hard to break, it is shock-resistant and has good sharpness and blade durability.

Part Number
AB-8532
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 435.92

KWB CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

7 Day(s)

Loading...

  1. 1

Basic Information

TPI 32 Material Properties of Blade Edge Bimetal HSS Use Iron Pipe
Total Length(mm) 85 Effective Cutting Length(mm) 85 Thickness(mm) 0.6
Width(mm) 12.5 Applicable Plate Thickness(mm) 0.3~3.0 Shank Shape Mounting for All Types Feasible
Number Contained(Pieces) 5 JAN Code 4985572005416

Please check the type/dimensions/specifications of the part AB-8532 in the Air Saw Blade for Ironwork series.