1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bi-Metal Sabre Saw Blade for Ironwork【1-10 Pieces Per Package】 (K-6012)

KWB CUTTING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
It can be used for cutting work in metalworking.
[Features]
It achieves safe and reliable cutting without sparks.

Features

●By using the composite material of cobalt-containing bimetallic high-speed steel, it improved the cutting performance and realize good blade retention.

Usage

●For dismantling and disassembling of all kinds of iron molded products such as iron pipe, channel material, angle material etc.

Specification

●Thickness(mm):0.9
●Q'ty Per Bag(sheet):10
●Compatible Model Manufacturer: Compatible With All Manufacturers

Materials

●Bimetallic High Speed ??Steel with Cobalt
Part Number
K-6012
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTPI Total Length
(mm)
Effective Cutting Length
(mm)
Applicable Plate Thickness
(mm)
Number Contained
(Pieces)
JAN Code

฿ 798.12

KWB CUTTING TOOLS 2 Piece(s) 5 Day(s) 181501307534985572003221

Loading...

  1. 1

Basic Information

Material Properties of Blade Edge Bimetal HSS Use Iron Pipe / Stainless Steel Pipe Thickness(mm) 0.9
Width(mm) 19 Shank Shape Mounting for All Types Feasible

Please check the type/dimensions/specifications of the part K-6012 in the Bi-Metal Sabre Saw Blade for Ironwork series.

Products with similar specification

Part Number
K-6014
K-6018
K-6020
L-1214
L-1218
L-1414
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipTPI Total Length
(mm)
Effective Cutting Length
(mm)
Applicable Plate Thickness
(mm)
Number Contained
(Pieces)
JAN Code

฿ 798.12

1 Pack(s)

3 Pieces Per Package

Available 5 Day(s) 141501307534985572005317

฿ 1,033.86

2 Pack(s)

3 Pieces Per Package

5 Day(s) 1820018012534985572003245

฿ 1,033.86

2 Pack(s)

3 Pieces Per Package

5 Day(s) 1420018012534985572005324

฿ 1,514.00

1 Pack(s)

10 Pieces Per Package

1 Day(s) 1415013075104985572005256

฿ 1,514.00

1 Pack(s)

10 Pieces Per Package

12 Day(s) 1815013075104985572005249

฿ 1,930.00

1 Pack(s)

10 Pieces Per Package

12 Day(s) 14200180125104985572005270