1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sabre Saw Blade for Iron Work【3-10 Pieces Per Package】 (L-4)

KWB CUTTING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Sabre Saw Blade for Iron Work
  • Sabre Saw Blade for Iron Work
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
It can be used for metalworking and cutting stainless steel.
[Features]
It achieves safe and reliable cutting without sparks.

Part Number
L-4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTotal Length
(mm)
Effective Cutting Length
(mm)
Applicable Plate Thickness
(mm)
Number Contained
(Pieces)
JAN Code

฿ 1,775.07

KWB CUTTING TOOLS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 200180125104985572005355

Loading...

  1. 1

Basic Information

TPI 18 Use Iron Pipe / Stainless Steel Pipe Thickness(mm) 0.9
Width(mm) 19 Shank Shape Mounting for All Types Feasible

Please check the type/dimensions/specifications of the part L-4 in the Sabre Saw Blade for Iron Work series.

Products with similar specification

Part Number
K-5012
K-5018
K-5020
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipTotal Length
(mm)
Effective Cutting Length
(mm)
Applicable Plate Thickness
(mm)
Number Contained
(Pieces)
JAN Code

฿ 707.42

2 Pack(s)

3 Pieces Per Package

5 Day(s) 1501307534985572003184

฿ 836.12

2 Pack(s)

3 Pieces Per Package

5 Day(s) 20018012534985572003207

฿ 1,049.68

2 Pack(s)

3 Pieces Per Package

5 Day(s) 1501305034985572003214