1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sabre Saw Blade for Wood Work【3 Pieces Per Package】

CUTTING TOOLS

Sabre Saw Blade for Wood Work
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 306.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
It can be used for cutting wood.
[Features]
It achieves safe and reliable cutting without sparks.

Features

●Adopting the best cutting edge and clam shape for cutting of all kinds of wood working materials, that satisfies both sharpness and blade retention.

Usage

●For cutting wooden materials such as round material, square material, sheet material, etc.

Specification

●Number of Teeth:9
●Total Length(mm):160
●Thickness(mm):0.9
●Effective Cutting Length(mm):140
●Cutting Performance(mm) Wood:75
●Q'ty Per Bag(sheet):3
●Compatible Model Manufacturer: Compatible With All Manufacturers

Materials

●Steel Tools
Part Number
K-5010
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 306.00

CUTTING TOOLS 1 Pack(s)

3 Pieces Per Package

1 Day(s)

Loading...

  1. 1

Basic Information

TPI 9 Material Properties of Blade Edge SK (Alloy steel) Use Wood
Total Length(mm) 160 Effective Cutting Length(mm) 140 Thickness(mm) 0.9
Width(mm) 19 Applicable Plate Thickness(mm) 75 Shank Shape Mounting for All Types Feasible
Number Contained(Pieces) 3 JAN Code 4985572003177

Please check the type/dimensions/specifications of the part K-5010 in the Sabre Saw Blade for Wood Work series.