1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade for Plastic and New Buildings (Bosch Type)【5 Pieces Per Package】 (K-101B)

CUTTING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Jigsaw Blade for Plastic and New Buildings (Bosch Type)
  • Jigsaw Blade for Plastic and New Buildings (Bosch Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features
• Blade attachment is high precision edge processing with diamond tool.
• Taper grinding processing from both left and right side of the blade.

Features

●Blade attachment is high precision edge processing with diamond tool.
●Taper grinding processing from both left and right side of the blade.

Usage

●For new construction materials plastic cutting.

Specification

●Number of Teeth:12
●Total Length(mm):100
●Thickness(mm):1.3
●Effective Cutting Length(mm):75
●Cutting Performance(mm) New Construction Material:3 to 30
●Cutting Performance(mm) Plastic:3 to 30
●Q'ty Per Bag(sheet):5
●Compatible Model Manufacturer: Some Models such as HITACHI, MAKITA, RYOBI, B & D, BOSH(all models)

Materials

●Knife Steel
Part Number
K-101B
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN Code

฿ 201.00

CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 4985572003542

Loading...

  1. 1

Basic Information

Use Plastic Product Model Bosch Type Material Properties SK (Alloy Steel)
TPI 12 Cutting Type Straight Line Thickness(mm) 1.5
Total Length(mm) 100 Effective Cutting Length(mm) 75 Width(mm) 8.0
Applicable Plate Thickness(mm) 3.0~30.0 Shank Shape T type (Bosch type) Quantity per pack(Pieces) 5

Please check the type/dimensions/specifications of the part K-101B in the Jigsaw Blade for Plastic and New Buildings (Bosch Type) series.

Products with similar specification

Part Number
K-101BR
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN Code

฿ 222.00

1 Pack(s)

5 Pieces Per Package

1 Day(s) 4985572005171