(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features
• The adopted a unique blade shape design that guarantees extended blade life.
Part Number |
---|
BW-118A |
BW-118AF |
BW-118B |
BW-118BF |
BW-118S |
K-118A |
K-118AF |
K-118B |
K-118BF |
K-118S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Use | Material Properties | TPI | Applicable Plate Thickness (mm) | Quantity per pack (Pieces) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 230.59 | CUTTING TOOLS | 1 Pack(s) | 2 Pieces Per Package | Same day | Mild Steel Plate | High Speed Steel | 24 | 0.3~3.0 | 2 | 4985572003320 | ||
฿ 283.00 | KWB CUTTING TOOLS | 1 Pack(s) | 2 Pieces Per Package | 31 Day(s) | Mild Steel Plate | Bimetal HSS | 24 | 0.3~3.0 | 2 | 4985572003344 | ||
฿ 188.64 | KWB CUTTING TOOLS | 1 Pack(s) | 2 Pieces Per Package | 31 Day(s) | Mild Steel Plate | High Speed Steel | 14 | 1.0–5.0 | 2 | 4985572003337 | ||
฿ 215.91 | KWB CUTTING TOOLS | 1 Pack(s) | 2 Pieces Per Package | 31 Day(s) | Mild Steel Plate | Bimetal HSS | 14 | 1.0–5.0 | 2 | 4985572005218 | ||
฿ 275.00 | KWB CUTTING TOOLS | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | Stainless | High Speed Steel | 24 | 0.3~3.0 | 2 | 4985572005201 | ||
฿ 201.00 | CUTTING TOOLS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | Mild Steel Plate | High Speed Steel | 24 | 0.3~3.0 | 5 | 4985572003603 | ||
฿ 388.32 | KWB CUTTING TOOLS | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Mild Steel Plate | Bimetal HSS | 24 | 0.3~3.0 | 5 | 4985572003634 | ||
฿ 201.00 | CUTTING TOOLS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | Mild Steel Plate | High Speed Steel | 14 | 1.0–5.0 | 5 | 4985572003627 | ||
฿ 388.32 | KWB CUTTING TOOLS | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Mild Steel Plate | Bimetal HSS | 14 | 1.0–5.0 | 5 | 4985572005157 | ||
฿ 267.00 | CUTTING TOOLS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | Stainless | High Speed Steel | 24 | 0.3~3.0 | 5 | 4985572005140 |
Loading...
Product Model | Bosch Type | Cutting Type | Straight Line | Thickness(mm) | 1 |
---|---|---|---|---|---|
Total Length(mm) | 75 | Effective Cutting Length(mm) | 50 | Width(mm) | 8.0 |
Shank Shape | T type (Bosch type) |
How can we improve?
How can we improve?