1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade for Plastic and New Buildings (Dual Type)【2-5 Pieces Per Package】 (KW-6)

KWB CUTTING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Blade attachment is high precision edge processing with diamond tool.
●Taper grinding processing from both left and right side of the blade.

Usage

●For new construction materials plastic cutting.

Specification

●Number of Teeth:12
●Total Length(mm):90
●Thickness(mm):1.1
●Effective Cutting Length(mm):75
●Cutting Performance(mm) New Construction Material:3 to 30
●Cutting Performance(mm) Plastic:3 to 30
●Q'ty Per Bag(sheet):5
●Compatible Model Manufacturer: HITACHI, MAKITA, RYOBI, B & D etc.

Materials

●Knife Steel
Part Number
KW-6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipQuantity per pack
(Pieces)
JAN Code

฿ 206.84

KWB CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

31 Day(s) 24985572000060

Loading...

  1. 1

Basic Information

Use Plastic Product Model Combined Use Type Material Properties SK (Alloy Steel)
TPI 12 Cutting Type Straight Line Thickness(mm) 1.1
Total Length(mm) 90 Effective Cutting Length(mm) 75 Width(mm) 8.0
Applicable Plate Thickness(mm) 3.0~30.0 Shank Shape U type (dual use type)