Pneumatic Mini Grinder

Brand :
NEW REGISTON
Caution
Product Description
Japan's first air type mini grinder for 58 mm and 75 mm. Lever type, compact, and high power and torque type.
Features
●Spindle lock is attached to the air grinder compatible to whetstone diameter 58mm/75mm.●Without using a spanner, it is possible to stably exchange whetstone.
●High power/high torque specifications, it is hard to stop even if you scrape gangs.
●Because i
Specification
●No Load Speed(min-1):12500●Air Consumption(m3/min):0.54
●Hose Intake Port:R1/4
●Exhaust:Lateral
●Total Length(mm):160
●Working Air Pressure: 0.6MPa
●Switching Method: 2 types such as throttle and lever