(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The special construction of the paper wheel supports a wide range of applications.
[Features]
· The special structure provide excellent elasticity which improves workability.
· It has an extensive lineup that can be used for a wide range of applications.
Part Number |
---|
PPW10060A40 |
PPW10060A60 |
PPW10060A80 |
PPW10060A120 |
PPW10060GZ60 |
PPW10060GZ80 |
PPW10060Z40 |
PPW10060Z60 |
PPW10060Z80 |
PPW10072A60 |
PPW10072A120 |
PPW10090A60 |
PPW10090A80 |
PPW10090A100 |
PPW10090A120 |
PPW180108GZ60BLT |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter Size (mm) | Inner Diameter Size (mm) | Particle Size (#) | Abrasive Grain | Number of Blades (Sheets) | Maximum Operating Peripheral Speed (m/s) | Detailing Type | Quantity (Sheets) | Point Strategy | BLT Type Explanation | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,835.00 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 40 | A Abrasive Grain | 60 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 4,833.26 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 60 | A Abrasive Grain | 60 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 4,832.61 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 80 | A Abrasive Grain | 60 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 4,831.32 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 120 | A Abrasive Grain | 60 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 4,836.54 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 60 | GZ Abrasive Grain | 60 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 4,834.69 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 80 | GZ Abrasive Grain | 60 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 4,836.27 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 40 | Z Abrasive Grain | 60 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 4,834.57 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 60 | Z Abrasive Grain | 60 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 4,833.45 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 80 | Z Abrasive Grain | 60 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 4,834.33 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 60 | A Abrasive Grain | 72 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 4,832.30 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 120 | A Abrasive Grain | 72 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 4,833.66 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 60 | A Abrasive Grain | 90 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 4,832.63 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 80 | A Abrasive Grain | 90 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 4,832.15 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 100 | A Abrasive Grain | 90 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 4,831.99 | NRS DISK | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 15 | 120 | A Abrasive Grain | 90 | 72 | Standard Type | 10 | 20 | - | - | ||
฿ 2,286.24 | NRS DISK | 1 Pack(s) | 2 Pieces Per Package | 31 Day(s) | 180 | 22 | 60 | GZ Abrasive Grain | 108 | 80 | BLT Type | 2 | 10 | Resistant to Clogging, Paper Width/Length Type, Includes Steel Sheet Reinforcement (for Ultra High-Speed Use) | Dedicated Pad 1 pc |
Loading...
Type | Multiblade Disc | Work Piece | General Steel / Stainless Steel / Alloy Steel | Presence of a Hole | Available |
---|---|---|---|---|---|
Feature 1 | The special structure provide excellent elasticity which improves workability. | Feature 2 | It has an extensive lineup that can be used for a wide range of applications. | Feature 4 | Plane and curved surface grinding and chamfering for general steel, stainless steel, etc. |
Feature 5 | Polishing work including finishing work after spot welding | Use | Polishing work including finishing after plane and curved surface grinding, chamfering, spot welding of materials such as general steel, stainless steel and aluminum |
How can we improve?
How can we improve?