1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Green Z Grinding Wheel (for Casting)【25 Pieces Per Package】

NRS OFFSET/FLEXIBLE STONES

High Green Z Grinding Wheel (for Casting)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,565.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is used for high-speed heavy grinding, and the working time is shortened with "dynamic shaving" for all steel materials. High density grindstone reduces amount of scatter/dust/grindstone scraps, shortening the work time and improving the work environment.

[Features]
· Grinding stone with a Green Z base for super fast cutting.

 
Part Number
HGZ1806ZG24P-I
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 8,565.51

NRS OFFSET/FLEXIBLE STONES 1 Pack(s)

25 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter Size(mm) 180 Inner Diameter Size(mm) 22.23 Thickness Dimension(mm) 6
Work Piece General Steel / Stainless Steel / Alloy Steel / Cast Iron Particle Size(#) 24 Features Value Cutting Performance
Hardness P Casting Maximum Operating Peripheral Speed(m/s) 80 Point Strategy 20