(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TiN coated 2-flute keyway end mill with a cutting diameter tolerance of 0 to -0.02.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No |
---|---|---|---|---|---|---|---|---|---|---|
฿ 550.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 3 | 5 | 6 | 50 | 81656 | ||
฿ 550.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 4 | 6 | 8 | 60 | 81658 | ||
฿ 550.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 5 | 8 | 8 | 60 | 81660 | ||
฿ 550.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 6 | 10 | 8 | 60 | 81662 | ||
฿ 621.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 7 | 10 | 10 | 60 | 81664 | ||
฿ 621.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 8 | 12 | 10 | 60 | 81666 | ||
฿ 712.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 9 | 12 | 10 | 65 | 81668 | ||
฿ 712.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 10 | 15 | 10 | 65 | 81670 | ||
฿ 905.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 11 | 15 | 12 | 70 | 81671 | ||
฿ 905.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 12 | 15 | 12 | 70 | 81672 | ||
฿ 1,138.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 13 | 15 | 12 | 75 | 81673 | ||
฿ 1,138.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 14 | 15 | 16 | 75 | 81674 | ||
฿ 1,263.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 15 | 15 | 16 | 75 | 81675 | ||
฿ 1,355.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 16 | 18 | 16 | 80 | 81676 | ||
฿ 1,628.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 18 | 18 | 16 | 80 | 81678 | ||
฿ 1,950.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 20 | 20 | 20 | 85 | 81680 | ||
฿ 2,408.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 22 | 25 | 20 | 90 | 81682 | ||
฿ 2,792.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 24 | 25 | 25 | 95 | 81684 | ||
฿ 2,792.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 25 | 25 | 25 | 95 | 81685 |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High-Speed Steel | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Coating | TiN |
Torsion Angle (θ) | Weak Helix (15 to 25°) | shank | Straight | Tolerance | 0~-0.02 |
How can we improve?
How can we improve?