(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Spiral types have been made available for blind holes to match the form of the workpiece.
Part Number |
---|
SFT-SPT-PF-1-1/2-11 |
SFT-SPT-PF-1-1/4-11 |
SFT-SPT-PF-1/2-14 |
SFT-SPT-PF-1/4-19 |
SFT-SPT-PF-1/8-28 |
SFT-SPT-PF-1-11 |
SFT-SPT-PF-3/4-14 |
SFT-SPT-PF-3/8-19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,660.00 ฿ 14,450.88 | HSS TAP | 1 Piece(s) | 91 Day(s) | G1"1/2 | 11 | 110 | 38 | 4 | 45 | 13721 | ||
฿ 12,168.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | G1"1/4 | 11 | 105 | 32 | 4 | 45 | 13719 | ||
฿ 2,775.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | G1/2 | 14 | 80 | 18 | 4 | 35 | 13714 | ||
฿ 1,055.00 | HSS TAP | 1 Piece(s) | Same day | G1/4 | 19 | 62 | 11 | 3 | 28 | 13712 | ||
฿ 735.00 | HSS TAP | 1 Piece(s) | Same day | G1/8 | 28 | 55 | 8 | 3 | 19 | 13710 | ||
฿ 8,223.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | G1 | 11 | 95 | 26 | 4 | 45 | 13718 | ||
฿ 4,576.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | G3/4 | 14 | 85 | 23 | 4 | 35 | 13716 | ||
฿ 1,715.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | G3/8 | 19 | 65 | 14 | 3 | 28 | 13713 |
Loading...
Thread Types | Pipe Parallel | Number of Chamfered Threads | 2.5P | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) | Tap Model | Pipe Tap | Coating Presence | None |
Coating Type | Non-Coated | Precision | JIS2 | External center | - |
How can we improve?
How can we improve?