1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Super Blade【10 Pieces Per Package】

FJS CUTTING STONES

Super Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 589.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent cost performance. Revolutionary product combining safety with double-sided reinforcement and economy.

 
Part Number
FMSPT105
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 589.65

FJS CUTTING STONES 5 Pack(s)

10 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive A
Outside Diameter(mm) 105 Blade Thickness(mm) 2 Inner Diameter(mm) 15
Maximum Operating Peripheral Speed(m/s (m/min)) 80 (4800) Type A36S BF2 Number Contained 10
Features 1 Excellent Cost Performance Features 2 Revolutionary product combining safety with double-sided reinforcement and economy. Use Small-diameter, small-type, thin products, etc. of general metals like iron and stainless steel

Please check the type/dimensions/specifications of the part FMSPT105 in the Super Blade series.