1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Grouse【5-10 Pieces Per Package】 (R110)

FJS CUTTING STONES

Super Grouse (R110)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tough and sharp cutting feel. Safety is further improved by double-sided cloth reinforcement and the rough side provides incredible sharpness.

Features

●A balance grinding stone that combines sharpness and durability.

Usage

●For cutting of standard steel (thin sheet, thin round bar, pipe, sash), ALC.

Specification

●Q'ty Per Pack(sheet):10
●Whetstone Material:A
●Grain Size(#):30
●Hardness:S
●Outer Diameter x Blade Thickness x Hole Diameter(mm):305 x 2.6 x 25.4
●Max Operating Speed(rpm):5010
●Working Tool: Disk Grinder 
●Reinforced on Both Sides
Part Number
R110
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWork Material Outside Diameter
(mm)
Blade Thickness
(mm)
Inner Diameter
(mm)
Number Contained
(Sheets)
Type Use

฿ 1,524.10

FJS CUTTING STONES 1 Pack(s)

10 Pieces Per Package

3 Day(s) General Steel / Stainless Steel / Non-metal1102.42010A30S BF2General steel, stainless steel and ALC (thin plates, thin cylindrical rods, pipes and metallic frames)

Loading...

  1. 1
 

Basic Information

Product Model Flat Abrasive A Maximum Operating Peripheral Speed(m/s (m/min)) 80 (4800)

Please check the type/dimensions/specifications of the part R110 in the Super Grouse series.

Products with similar specification

Part Number
R106
R106S
R125
R12520
R150
R160
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipWork Material Outside Diameter
(mm)
Blade Thickness
(mm)
Inner Diameter
(mm)
Number Contained
(Sheets)
Type Use

฿ 490.00

5 Pack(s)

5 Pieces Per Package

8 Day(s) General Steel / Non-metal1062.4155A30S BF2General steel (thin plates, thin cylindrical rods, pipes and metallic frames) / ALC

฿ 490.00

5 Pack(s)

5 Pieces Per Package

3 Day(s) -1062.2155A36P BF2Stainless Steel Materials (thin plates / thin round rods / pipes / window frames)

฿ 775.00

1 Pack(s)

5 Pieces Per Package

8 Day(s) General Steel / Stainless Steel / Non-metal1252.5225A30S BF2General steel, stainless steel and ALC (thin plates, thin cylindrical rods, pipes and metallic frames)

฿ 913.04

1 Pack(s)

5 Pieces Per Package

Available 8 Day(s) General Steel / Stainless Steel / Non-metal1252.5205A30S BF2General steel, stainless steel and ALC (thin plates, thin cylindrical rods, pipes and metallic frames)

฿ 1,027.69

1 Pack(s)

5 Pieces Per Package

8 Day(s) General Steel / Stainless Steel / Non-metal1502.6225A30S BF2General steel, stainless steel and ALC (thin plates, thin cylindrical rods, pipes and metallic frames)

฿ 1,132.34

1 Pack(s)

5 Pieces Per Package

Available 9 Day(s) General Steel / Stainless Steel / Non-metal1602.6205A30S BF2General steel, stainless steel and ALC (thin plates, thin cylindrical rods, pipes and metallic frames)