1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sanpla TH【5 Pieces Per Package】

Sanpla TH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,724.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can grind and polish wide surfaces due to the tapered type (cone shaped), and it also improves grinding capacity and speed drastically. The durability is also excellent because of uniform abrasion.

Part Number
TSDTHZ24
TSDTHZ36
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 1,729.07

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) 24

฿ 1,724.42

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) 36

Loading...

  1. 1

Basic Information

Type Multiblade Disc Work Piece General Steel / Stainless Steel / Copper Material / Aluminum Outer Diameter Size(mm) 100
Inner Diameter Size(mm) 15 Abrasive Grain Z Abrasive Grain Maximum Operating Peripheral Speed(m/s) 72
Number of Packages(Contains [...] Sheets) 5 Feature 1 It can grind and polish wide surfaces due to the tapered type (cone shaped), and it also improves grinding capacity drastically. Feature 2 The durability is also excellent because of uniform abrasion.
Use For Black Scale and Bead Removal, and Concrete