1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sanpla K【5 Pieces Per Package】

Sanpla K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,327.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Paper center-cut type for strong cutting strength and outstanding sharpness. Excellent versatility ideal for grinding and polishing of a wide range of materials.

 
Part Number
TSDA40K
TSDA60K
TSDA100K
TSDA120K
TSDA150K
TSDA180K
TSDA240K
TSDA320K
TSDA400K
TSDZ40K
TSDZ60K
TSDZ80K
TSDZ100K
TSDZ120K
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWork Piece Particle Size
(#)
Abrasive Grain

฿ 1,339.98

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) General Steel[◎] / Stainless Steel[○] / Plastic[○]40A Abrasive Grain

฿ 1,343.85

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) General Steel[◎] / Stainless Steel[○] / Plastic[○]60A Abrasive Grain

฿ 1,338.43

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) General Steel[◎] / Stainless Steel[○] / Plastic[○]100A Abrasive Grain

฿ 1,333.78

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) General Steel[◎] / Stainless Steel[○] / Plastic[○]120A Abrasive Grain

฿ 1,336.11

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) General Steel[◎] / Stainless Steel[○] / Plastic[○]150A Abrasive Grain

฿ 1,333.01

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) General Steel[◎] / Stainless Steel[○] / Plastic[○]180A Abrasive Grain

฿ 1,335.33

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) General Steel[◎] / Stainless Steel[○] / Plastic[○]240A Abrasive Grain

฿ 1,327.58

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) General Steel[◎] / Stainless Steel[○] / Plastic[○]320A Abrasive Grain

฿ 1,329.13

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) General Steel[◎] / Stainless Steel[○] / Plastic[○]400A Abrasive Grain

฿ 1,362.45

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) General Steel[○] / Stainless Steel[◎] / Copper Material[○] / Aluminum[○]40Z Abrasive Grain

฿ 1,350.83

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) General Steel[○] / Stainless Steel[◎] / Copper Material[○] / Aluminum[○]60Z Abrasive Grain

฿ 1,350.05

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) General Steel[○] / Stainless Steel[◎] / Copper Material[○] / Aluminum[○]80Z Abrasive Grain

฿ 1,338.43

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) General Steel[○] / Stainless Steel[◎] / Copper Material[○] / Aluminum[○]100Z Abrasive Grain

฿ 1,342.31

FJS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s) General Steel[○] / Stainless Steel[◎] / Copper Material[○] / Aluminum[○]120Z Abrasive Grain

Loading...

  1. 1

Basic Information

Type Multiblade Disc Outer Diameter Size(mm) 100 Inner Diameter Size(mm) 15
Maximum Operating Peripheral Speed(m/s) 72 Number of Packages(Contains [...] Sheets) 5 Feature 1 Paper is a center-cut type for strong cutting strength and outstanding sharpness
Feature 2 Very versatile, and suitable for grinding and polishing a wide variety of materials.