1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Maxima 80 Torque Handpieces

MAXIMA 80 TORQUE HANDPIECE

Maxima 80 Torque Handpieces
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,856.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High Torque Type Brush Hand Piece at Max 35,000 min⁻¹ Using Powerful Nd Magnet

 
Part Number
PHP35-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,856.86

MAXIMA 80 TORQUE HANDPIECE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body Type Rotational Type No-load Rotation Speed(min-¹) 0~35000
Mounting Collet(mm) 3 Total Length(mm) 150 Major Diameter(mm) 26
Maximum Torque(Ncm) 6.5 Mass(g) 200 Motor Type Brush Type
Applicable Standard CE,PSE Cord Length(m) 1.5 (Hand piece)