1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Epoch Pencil Deep Ball Evolution EPDBPE2□□□□-□□□.□-□□-ATH (Part Number)

Epoch Pencil Deep Ball Evolution EPDBPE2□□□□-□□□.□-□□-ATH
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 2,124.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Increased variations of neck angle and under-neck length to support all deep rib processing.
[Features]
· Pencil deep ball became new.
· Neck tapered half-width, variation of under-neck length is added.

 
Part Number
EPDBPE2002-1-04-ATH
EPDBPE2002-1-14-ATH
EPDBPE2002-1-29-ATH
EPDBPE2002-1.5-04-ATH
EPDBPE2002-2-04-ATH
EPDBPE2002-2-09-ATH
EPDBPE2002-2-14-ATH
EPDBPE2002-2-29-ATH
EPDBPE2002-2.5-09-ATH
EPDBPE2002-3-04-ATH
EPDBPE2002-3-09-ATH
EPDBPE2002-3-14-ATH
EPDBPE2002-3-29-ATH
EPDBPE2003-2-04-ATH
EPDBPE2003-3-04-ATH
EPDBPE2003-3-09-ATH
EPDBPE2003-4-09-ATH
EPDBPE2004-2-04-ATH
EPDBPE2004-2-09-ATH
EPDBPE2004-2-14-ATH
EPDBPE2004-2-29-ATH
EPDBPE2004-3-04-ATH
EPDBPE2004-4-04-ATH
EPDBPE2004-4-09-ATH
EPDBPE2004-4-14-ATH
EPDBPE2004-4-29-ATH
EPDBPE2004-5-04-ATH
EPDBPE2004-5-09-ATH
EPDBPE2004-6-04-ATH
EPDBPE2004-6-09-ATH
EPDBPE2004-6-14-ATH
EPDBPE2004-6-29-ATH
EPDBPE2004-8-04-ATH
EPDBPE2005-4-04-ATH
EPDBPE2005-6-04-ATH
EPDBPE2005-6-09-ATH
EPDBPE2005-8-09-ATH
EPDBPE2005-12-09-ATH
EPDBPE2006-2-04-ATH
EPDBPE2006-4-04-ATH
EPDBPE2006-4-09-ATH
EPDBPE2006-4-14-ATH
EPDBPE2006-5-14-ATH
EPDBPE2006-6-04-ATH
EPDBPE2006-6-09-ATH
EPDBPE2006-6-14-ATH
EPDBPE2006-6-29-ATH
EPDBPE2006-8-04-ATH
EPDBPE2006-8-09-ATH
EPDBPE2006-8-14-ATH
EPDBPE2006-8-29-ATH
EPDBPE2006-10-04-ATH
EPDBPE2006-10-09-ATH
EPDBPE2006-10-14-ATH
EPDBPE2006-12-04-ATH
EPDBPE2006-12-09-ATH
EPDBPE2006-12-29-ATH
EPDBPE2006-15-04-ATH
EPDBPE2006-15-09-ATH
EPDBPE2006-20-14-ATH
EPDBPE2006-20-29-ATH
EPDBPE2008-4-04-ATH
EPDBPE2008-6-04-ATH
EPDBPE2008-8-04-ATH
EPDBPE2008-8-09-ATH
EPDBPE2008-12-04-ATH
EPDBPE2008-12-09-ATH
EPDBPE2008-16-09-ATH
EPDBPE2008-16-29-ATH
EPDBPE2008-20-29-ATH
EPDBPE2009-4-04-ATH
EPDBPE2009-8-04-ATH
EPDBPE2009-12-04-ATH
EPDBPE2009-16-04-ATH
EPDBPE2009-18-04-ATH
EPDBPE2009-20-04-ATH
EPDBPE2009-22-04-ATH
EPDBPE2009-24-04-ATH
EPDBPE20054-2-04-ATH
EPDBPE20054-4-04-ATH
EPDBPE20054-5-04-ATH
EPDBPE20054-6-04-ATH
EPDBPE20054-6.5-04-ATH
EPDBPE20054-7-04-ATH
EPDBPE2010-6-04-ATH
EPDBPE2010-6-09-ATH
EPDBPE2010-6-14-ATH
EPDBPE2010-8-04-ATH
EPDBPE2010-10-04-ATH
EPDBPE2010-10-09-ATH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ2)
(mm)
Link Diameter (Ds)
(mm)
R Precision
(μm)
Neck Diameter dn
(mm)
Outer Diameter Dc
(mm)
Neck Diameter D1
(mm)
Neck R
(mm)
Interference Angle θκ
(°)
Neck Taper Angle θ
(°)
Approx Neck Length ℓ'
(mm)
Neck Shape Actual Effective Under Neck Length for Inclined Angle 0.5°
(mm)
Actual Effective Under Neck Length for Inclined Angle 1°
(mm)
Actual Effective Under Neck Length for Inclined Angle 1.5°
(mm)
Actual Effective Under Neck Length for Inclined Angle 2°
(mm)
Actual Effective Under Neck Length for Inclined Angle 3°
(mm)

฿ 3,674.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.155014-0.003~0.0030.1820.20.17710.890.41.35A0.551.721.882.032.31

฿ 3,674.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.155014-0.003~0.0030.2120.20.17710.961.40.76A1.241.511.711.882.20

฿ 3,674.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.155014-0.003~0.0030.2560.20.17711.082.90.44A0.510.620.811.571.99

฿ 3,938.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.15501.54-0.003~0.0030.1890.20.17710.390.41.77A2.062.282.472.642.97

฿ 4,121.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.155024-0.003~0.0030.1960.20.17109.940.42.2A2.703.033.303.564.02

฿ 4,121.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.155024-0.003~0.0030.2280.20.171010.010.91.1A2.322.813.143.423.92

฿ 4,121.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.155024-0.003~0.0030.2600.20.171010.081.40.76A1.132.472.933.263.80

฿ 4,121.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.155024-0.003~0.0030.3570.20.171010.292.90.44A0.510.620.811.213.35

฿ 4,492.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.15502.54-0.003~0.0030.2440.20.17109.60.91.1A2.363.323.74.014.54

฿ 4,863.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.155034-0.003~0.0030.2100.20.17109.140.42.29A3.734.144.474.775.29

฿ 4,863.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.155034-0.003~0.0030.2600.20.17109.230.91.1A2.363.844.254.585.15

฿ 4,863.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.155034-0.003~0.0030.3090.20.17109.321.40.76A1.132.423.964.375.00

฿ 4,863.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.155034-0.003~0.0030.4590.20.17109.612.90.44A0.510.620.811.214.37

฿ 3,938.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.150.255024-0.003~0.0030.2940.30.2779.940.42.19A2.572.833.043.243.59

฿ 4,121.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.150.255034-0.003~0.0030.3080.30.27109.120.42.39A3.734.144.474.765.28

฿ 4,121.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.150.255034-0.003~0.0030.3560.30.27109.210.91.2A2.523.854.254.585.15

฿ 4,232.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.150.255044-0.003~0.0030.3880.30.27108.530.91.2A2.524.875.355.736.35

฿ 3,024.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35024-0.003~0.0030.3940.40.3779.930.42.2A2.572.823.033.233.57

฿ 3,024.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35024-0.003~0.0030.4230.40.37710.000.91.25A2.32.662.903.123.49

฿ 3,024.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35024-0.003~0.0030.4530.40.37710.071.40.91A1.312.412.752.993.4

฿ 3,024.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35024-0.003~0.0030.5420.40.37710.282.90.59A0.670.801.021.483.04

฿ 3,024.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35034-0.003~0.0030.4080.40.3779.10.42.44A3.63.924.184.44.8

฿ 3,024.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35044-0.003~0.0030.4220.40.37108.390.42.44A4.765.235.615.936.51

฿ 3,024.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35044-0.003~0.0030.4860.40.37108.490.91.25A2.574.875.355.726.34

฿ 3,024.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35044-0.003~0.0030.5510.40.37108.601.40.91A1.312.75.005.476.16

฿ 3,024.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35044-0.003~0.0030.7450.40.37108.932.90.59A0.670.801.021.485.42

฿ 3,140.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35054-0.003~0.0030.4360.40.37107.780.42.44A5.786.336.747.17.71

฿ 3,140.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35054-0.003~0.0030.5180.40.37107.890.91.25A2.575.96.446.857.53

฿ 3,237.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35064-0.003~0.0030.4500.40.37107.250.42.44A6.817.417.868.258.90

฿ 3,237.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35064-0.003~0.0030.5490.40.37107.370.91.25A2.576.927.527.978.69

฿ 3,237.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35064-0.003~0.0030.6490.40.37107.501.40.91A1.312.77.047.648.46

฿ 3,237.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35064-0.003~0.0030.9470.40.37107.902.90.59A0.670.801.021.487.45

฿ 3,424.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35084-0.003~0.0030.4780.40.37106.390.42.44A8.859.5710.0810.5111.24

฿ 2,847.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.355044-0.003~0.0030.5210.50.4778.350.42.49A4.6255.35.555.99

฿ 3,009.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.355064-0.003~0.0030.5490.50.47107.200.42.49A6.87.417.868.248.89

฿ 3,009.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.355064-0.003~0.0030.6480.50.47107.320.91.3A2.626.927.527.978.69

฿ 3,009.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.355084-0.003~0.0030.710.50.47106.450.91.3A2.628.969.6710.1810.99

฿ 3,360.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.3550124-0.003~0.0030.8360.50.47105.210.91.3A2.6213.0513.9414.5515.49

฿ 2,598.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45024-0.005~0.0050.5920.60.5749.930.42.17A2.422.592.732.853.08

฿ 2,698.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45044-0.005~0.0050.620.60.5778.310.42.54A4.6255.295.545.98

฿ 2,698.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45044-0.005~0.0050.6830.60.5778.410.91.35A2.674.705.075.375.85

฿ 2,698.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45044-0.005~0.0050.7460.60.5778.521.41.01A1.412.804.785.165.70

฿ 2,818.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45054-0.005~0.0050.7950.60.5777.911.41.01A1.412.805.806.236.83

฿ 2,818.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45064-0.005~0.0050.6480.60.57107.140.42.54A6.87.418.858.238.88

฿ 2,818.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45064-0.005~0.0050.7460.60.57107.260.91.35A2.676.927.517.968.68

฿ 2,818.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45064-0.005~0.0050.8440.60.57107.391.41.01A1.412.807.047.638.45

฿ 2,818.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45064-0.005~0.0051.1370.60.57107.792.90.69A0.770.901.121.587.45

฿ 2,900.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45084-0.005~0.0050.6760.60.57106.260.42.54A8.859.5610.0710.5011.22

฿ 2,900.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45084-0.005~0.0050.8090.60.57106.380.91.35A2.678.969.6710.1810.98

฿ 2,900.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45084-0.005~0.0050.9410.60.57106.521.41.01A1.412.809.089.7810.71

฿ 2,900.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45084-0.005~0.0051.3400.60.57106.952.90.69A0.770.901.121.589.49

฿ 2,928.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.450104-0.005~0.0050.7040.60.57105.570.42.54A10.8911.712.2712.7313.52

฿ 2,928.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.450104-0.005~0.0050.8720.60.57105.70.91.35A2.6711.0111.8112.3713.25

฿ 2,928.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.450104-0.005~0.0051.0390.60.57105.831.41.01A1.412.8011.1311.9212.94

฿ 3,169.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.455124-0.005~0.0050.7320.60.57105.020.42.54A12.9413.8314.4414.9515.79

฿ 3,169.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.455124-0.005~0.0050.9340.60.57105.140.91.35A2.6713.0513.9414.5415.49

฿ 3,169.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.455124-0.005~0.0051.7450.60.57105.712.90.69A0.770.901.121.5813.56

฿ 3,169.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.455154-0.005~0.0050.7740.60.57104.370.42.54A15.991717.6818.2419.27

฿ 3,169.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.455154-0.005~0.0051.0290.60.57104.490.91.35A2.6716.117.1117.7818.81

฿ 3,516.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.460204-0.005~0.0051.5280.60.57103.821.41.01A1.412.8021.3122.4723.84

฿ 3,516.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.460204-0.005~0.0052.5560.60.57104.152.90.69B0.770.901.121.5821.68

฿ 2,954.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.55044-0.005~0.0050.8190.80.7778.220.42.64A4.614.995.285.535.97

฿ 3,024.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.55064-0.005~0.0050.8470.80.7777.010.42.64A6.667.147.57.798.3

฿ 3,024.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.55084-0.005~0.0050.8750.80.77106.110.42.64A8.859.5610.0610.4911.21

฿ 3,024.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.55084-0.005~0.0051.0060.80.77106.240.91.45A2.778.969.6610.1710.97

฿ 3,187.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.555124-0.005~0.0050.9310.80.77104.860.42.64A12.9313.8314.4414.9415.77

฿ 3,187.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.555124-0.005~0.0051.1310.80.77104.990.91.45A2.7713.0413.9314.5415.48

฿ 3,299.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.555164-0.005~0.0051.2570.80.77104.150.91.45A2.7717.1218.1618.8519.9

฿ 3,299.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.555164-0.005~0.0052.3400.80.77104.672.90.79B0.871.001.221.6917.62

฿ 3,506.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.560204-0.005~0.0052.7460.80.77103.972.90.79B0.871.001.221.6921.68

฿ 2,808.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.450.65044-0.005~0.0050.9070.90.8648.150.43.46A4.54.754.945.115.41

฿ 2,808.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.450.65584-0.005~0.0050.9630.90.8676.030.43.46A8.759.39.710.0310.6

฿ 2,900.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.450.655124-0.005~0.0051.0190.90.86104.780.43.46A12.9913.8614.4614.9515.78

฿ 3,473.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.450.660164-0.005~0.0051.0750.90.86103.960.43.46A17.0718.0818.7719.3320.54

฿ 4,044.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.450.665184-0.005~0.0051.1030.90.86103.650.43.46A19.120.1920.9121.523.11

฿ 4,044.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.450.665204-0.005~0.0051.1310.90.86103.380.43.46A21.1322.2923.0523.6625.68

฿ 4,044.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.450.665224-0.005~0.0051.1590.90.86103.150.43.46A23.1724.3825.1725.8128.24

฿ 4,232.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.450.670244-0.005~0.0051.1870.90.86102.950.43.46A25.226.4727.2927.96No Interference

฿ 3,473.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.270.375024-0.005~0.0050.5430.540.5249.950.41.8A2.362.552.72.833.06

฿ 3,473.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.270.375044-0.005~0.0050.5710.540.5278.350.41.8A4.554.965.265.525.97

฿ 3,473.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.270.375054-0.005~0.0050.5850.540.5277.720.41.8A5.576.046.386.667.15

฿ 3,824.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.270.375064-0.005~0.0050.5990.540.52107.190.41.8A6.737.377.828.218.87

฿ 3,824.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.270.37506.54-0.005~0.0050.6060.540.52106.940.41.8A7.247.918.388.789.46

฿ 3,824.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.270.375074-0.005~0.0050.6130.540.52106.720.41.8A7.768.458.949.3510.05

฿ 2,124.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.85066-0.005~0.0051.01310.9478.260.45.09A6.827.247.577.858.34

฿ 2,124.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.85066-0.005~0.0051.10310.9478.360.92.7A5.476.917.327.658.19

฿ 2,124.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.85066-0.005~0.0051.19410.9478.471.42.02A2.875.857.017.418.01

฿ 2,328.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.85586-0.005~0.0051.04110.9477.440.45.09A8.859.369.7410.0710.62

฿ 2,573.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.855106-0.005~0.0051.06810.94106.760.45.09A11.0711.7912.3312.7813.54

฿ 2,573.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.855106-0.005~0.0051.22910.94106.880.92.7A5.4711.211.9112.4413.28

Loading...

Basic Information

Type Tapered Neck Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 2
Coating ATH/TH/AT Coating Machining Application Curved Surface / Carving / R-Groove Torsion Availability Available
Details of Coating ATH Coating