(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Provides machining surface accuracy across a wide area, suppressing chattering even during high-speed machining
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Length Under Neck (ℓ2) (mm) | Link Diameter (Ds) (mm) | R Precision (μm) | Outer Diameter Dc (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,637.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 0.15 | 0.6 | 50 | 0.9 | 4 | -0.005~0.005 | 0.3 | ||
฿ 4,637.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 0.2 | 0.8 | 50 | 1.1 | 4 | -0.005~0.005 | 0.4 | ||
฿ 4,415.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 0.25 | 1 | 50 | 1.3 | 4 | -0.005~0.005 | 0.5 | ||
฿ 4,415.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 0.3 | 1.2 | 50 | 1.5 | 4 | -0.005~0.005 | 0.6 | ||
฿ 4,160.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 0.4 | 1.6 | 50 | 1.9 | 4 | -0.005~0.005 | 0.8 | ||
฿ 3,896.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 0.5 | 2.5 | 50 | 3.5 | 4 | -0.005~0.005 | 1 | ||
฿ 4,083.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 0.75 | 4 | 50 | 5 | 4 | -0.005~0.005 | 1.5 | ||
฿ 4,083.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 1 | 5 | 50 | 6 | 6 | -0.005~0.005 | 2 | ||
฿ 4,382.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 1.25 | 7 | 50 | 8 | 6 | -0.005~0.005 | 2.5 | ||
฿ 4,382.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 1.5 | 8 | 70 | 9 | 6 | -0.005~0.005 | 3 | ||
฿ 4,382.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 2 | 8 | 70 | - | 4 | -0.005~0.005 | 4 | ||
฿ 4,382.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 2 | 8 | 70 | 9 | 6 | -0.005~0.005 | 4 | ||
฿ 4,900.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 2.5 | 10 | 80 | 11 | 6 | -0.005~0.005 | 5 | ||
฿ 5,170.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 3 | 12 | 90 | - | 6 | -0.005~0.005 | 6 | ||
฿ 6,774.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 4 | 14 | 100 | - | 8 | -0.005~0.005 | 8 | ||
฿ 8,663.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 5 | 18 | 100 | - | 10 | -0.005~0.005 | 10 | ||
฿ 11,160.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 6 | 22 | 110 | - | 12 | -0.005~0.005 | 12 | ||
฿ 25,590.00 ฿ 23,542.80 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 8 | 30 | 140 | - | 16 | -0.01~0.01 | 16 | ||
฿ 39,853.00 ฿ 36,664.76 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 10 | 38 | 160 | - | 20 | -0.01~0.01 | 20 |
Loading...
Type | Bore | work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | PN / CS Coating | Machining Application | Curved Surface / R-Groove | Torsion Availability | NA |
Details of Coating | PN Coat |
How can we improve?
How can we improve?