(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Supports a wide range of machining from mild steel to hardened materials. Suitable for side machining.
Part Number |
---|
HGOS2003-PN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Flute Diameter Tolerance (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,938.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 0.3 | 0.6 | 4 | 40 | 0.9 | 0~-0.015 | A |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | PN/CS Coating | Machining Application | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Countersunk | Blade tip shape | Sharp Corner |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Details of Coating | PN Coat |
Please check the type/dimensions/specifications of the part HGOS2003-PN in the Epoch Panacea Square 2-Flute HGOS2□□□-PN [Alterations Supported Product] series.
Part Number |
---|
HGOS2002-PN |
HGOS2004-PN |
HGOS2005-PN |
HGOS2006-PN |
HGOS2007-PN |
HGOS2008-PN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Flute Diameter Tolerance (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,179.00 | 1 Piece(s) | 40 Day(s) | 0.2 | 0.4 | 4 | 40 | 0.6 | 0~-0.015 | A | ||
฿ 2,938.00 | 1 Piece(s) | 40 Day(s) | 0.4 | 0.8 | 4 | 40 | 1.1 | 0~-0.015 | A | ||
฿ 2,828.00 | 1 Piece(s) | 40 Day(s) | 0.5 | 1 | 4 | 40 | 1.3 | 0~-0.015 | A | ||
฿ 2,828.00 | 1 Piece(s) | 40 Day(s) | 0.6 | 1.2 | 4 | 40 | 1.5 | 0~-0.015 | A | ||
฿ 2,770.00 | 1 Piece(s) | 40 Day(s) | 0.7 | 1.4 | 4 | 40 | 1.7 | 0~-0.015 | A | ||
฿ 2,770.00 | 1 Piece(s) | 40 Day(s) | 0.8 | 1.6 | 4 | 40 | 1.9 | 0~-0.015 | A |
How can we improve?
How can we improve?