1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Epoch Quattro Hard Ball EHHB4□□□(-S□)-ATH (Part Number)

Epoch Quattro Hard Ball EHHB4□□□(-S□)-ATH
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 3,896.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Further efficient processing with 4 flutes. Effective with high hardness steel by adopting a new blade type.

 
Part Number
EHHB4010-S4-ATH
EHHB4010-S6-ATH
EHHB4015-S4-ATH
EHHB4015-S6-ATH
EHHB4020-S4-ATH
EHHB4020-S6-ATH
EHHB4025-S4-ATH
EHHB4025-S6-ATH
EHHB4030-S4-ATH
EHHB4030-S6-ATH
EHHB4040-S4-ATH
EHHB4040-S6-ATH
EHHB4050-ATH
EHHB4060-ATH
EHHB4080-ATH
EHHB4100-ATH
EHHB4120-ATHSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ2)
(mm)
Link Diameter (Ds)
(mm)
Outer Diameter Dc
(mm)
Neck Diameter D1
(mm)

฿ 3,896.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.51.5503410.95

฿ 4,309.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.51.5503610.95

฿ 4,121.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.752.5504.541.51.43

฿ 4,529.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.752.5504.561.51.43

฿ 4,121.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 13506421.9

฿ 4,529.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 13506621.9

฿ 4,343.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.254507.542.52.38

฿ 4,786.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.254507.562.52.38

฿ 4,343.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.54.5709432.9

฿ 4,786.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.54.5709632.9

฿ 4,343.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 267012443.9

฿ 4,786.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 267012643.9

฿ 5,403.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 2.57.58015654.7

฿ 5,719.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 399018665.7

฿ 7,441.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 41210024887.6

฿ 9,547.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 5151003010109.5

฿ 12,382.00

฿ 11,391.44

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 61811036121211.5

Loading...

  1. 1

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 Number of flutes(sheet) 4
Coating ATH/TH/AT Coating Machining Application Curved Surface / Side Surface / Carving / R-Groove Torsion Availability Available
Details of Coating ATH Coating