1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Epoch Deep Ball Evolution (PN Coating) EPDBE2-PN (Part Number)

Epoch Deep Ball Evolution (PN Coating) EPDBE2-PN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,470.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

The inclination is suppressed and the high-precision machining is achieved by improving the shape of the blade tip and neck. Even longer lifespan processing is obtained by adopting ATH & PN coating.

 
Part Number
EPDBE2001-0.2-PN
EPDBE2001-0.3-PN
EPDBE2001-0.5-PN
EPDBE2002-0.5-PN
EPDBE2002-0.75-PN
EPDBE2002-1-PN
EPDBE2002-1.5-PN
EPDBE2002-1.25-PN
EPDBE2002-2-PN
EPDBE2002-2.5-PN
EPDBE2002-3-PN
EPDBE2003-0.5-PN
EPDBE2003-0.75-PN
EPDBE2003-1-PN
EPDBE2003-1.5-PN
EPDBE2003-1.25-PN
EPDBE2003-2-PN
EPDBE2003-2.5-PN
EPDBE2003-3-PN
EPDBE2004-0.75-PN
EPDBE2004-1-PN
EPDBE2004-1.5-PN
EPDBE2004-2-PN
EPDBE2004-2.5-PN
EPDBE2004-3-PN
EPDBE2004-3.5-PN
EPDBE2004-4-PN
EPDBE2004-4.5-PN
EPDBE2005-1-PN
EPDBE2005-1.5-PN
EPDBE2005-2-PN
EPDBE2005-2.5-PN
EPDBE2005-3-PN
EPDBE2005-4-PN
EPDBE2005-5-PN
EPDBE2005-5.5-PN
EPDBE2005-6-PN
EPDBE2005-8-PN
EPDBE2006-1-PN
EPDBE2006-2-PN
EPDBE2006-2.5-PN
EPDBE2006-3-PN
EPDBE2006-3.5-PN
EPDBE2006-4-PN
EPDBE2006-4.5-PN
EPDBE2006-5-PN
EPDBE2006-5.5-PN
EPDBE2006-6-PN
EPDBE2006-7-PN
EPDBE2006-8-PN
EPDBE2006-9-PN
EPDBE2006-10-PN
EPDBE2006-12-PN
EPDBE2007-2-PN
EPDBE2007-4-PN
EPDBE2007-6-PN
EPDBE2007-8-PN
EPDBE2008-2-PN
EPDBE2008-4-PN
EPDBE2008-5-PN
EPDBE2008-6-PN
EPDBE2008-8-PN
EPDBE2008-10-PN
EPDBE2009-2-PN
EPDBE2009-4-PN
EPDBE2009-6-PN
EPDBE2009-8-PN
EPDBE2010-2-PN
EPDBE2010-3-PN
EPDBE2010-4-PN
EPDBE2010-5-PN
EPDBE2010-6-PN
EPDBE2010-7-PN
EPDBE2010-8-PN
EPDBE2010-9-PN
EPDBE2010-10-PN
EPDBE2010-12-PN
EPDBE2010-13-PN
EPDBE2010-14-PN
EPDBE2010-16-PN
EPDBE2010-18-PN
EPDBE2010-20-PN
EPDBE2011-2-PN
EPDBE2011-4-PN
EPDBE2011-6-PN
EPDBE2011-8-PN
EPDBE2011-10-PN
EPDBE2012-4-PN
EPDBE2012-8-PN
EPDBE2012-10-PN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ2)
(mm)
Link Diameter (Ds)
(mm)
R Precision
(μm)
Outer Diameter Dc
(mm)
Neck Diameter D1
(mm)
Neck R
(mm)
Interference Angle θκ
(°)
Actual Effective Under Neck Length for Inclined Angle 0.5°
(mm)
Actual Effective Under Neck Length for Inclined Angle 1°
(mm)
Actual Effective Under Neck Length for Inclined Angle 1.5°
(mm)
Actual Effective Under Neck Length for Inclined Angle 2°
(mm)
Actual Effective Under Neck Length for Inclined Angle 3°
(mm)

฿ 5,075.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.050.08450.24-0.003~0.0030.10.08111.760.350.370.390.410.44

฿ 5,190.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.050.08450.34-0.003~0.0030.10.08111.640.460.480.50.520.57

฿ 5,619.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.050.08450.54-0.003~0.0030.10.08111.40.670.70.730.760.81

฿ 3,635.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.15500.54-0.003~0.0030.20.17111.420.70.720.750.770.82

฿ 3,635.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.15500.754-0.003~0.0030.20.17111.130.960.991.021.051.11

฿ 3,635.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.155014-0.003~0.0030.20.17110.861.221.261.31.331.39

฿ 3,933.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.15501.54-0.003~0.0030.20.17110.351.741.791.841.882.05

฿ 3,933.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.15501.254-0.003~0.0030.20.17110.61.481.521.571.611.72

฿ 4,328.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.155024-0.003~0.0030.20.1719.882.252.322.372.452.71

฿ 4,719.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.15502.54-0.003~0.0030.20.1719.462.772.842.913.053.37

฿ 5,075.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.155034-0.003~0.0030.20.1719.073.283.373.483.654.04

฿ 3,545.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.150.25500.54-0.003~0.0030.30.27211.470.780.820.860.90.98

฿ 3,545.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.150.25500.754-0.003~0.0030.30.27211.171.051.11.151.21.29

฿ 3,545.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.150.255014-0.003~0.0030.30.27210.891.311.381.431.491.59

฿ 3,809.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.150.25501.54-0.003~0.0030.30.27210.361.841.921.992.062.18

฿ 3,809.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.150.25501.254-0.003~0.0030.30.27210.621.581.651.721.781.89

฿ 3,809.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.150.255024-0.003~0.0030.30.2729.882.362.462.552.622.76

฿ 3,933.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.150.25502.54-0.003~0.0030.30.2729.452.8933.13.183.36

฿ 3,933.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.150.35034-0.003~0.0030.30.2729.053.413.533.643.734.02

฿ 2,420.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.3500.754-0.003~0.0030.40.37211.211.041.091.141.191.28

฿ 2,420.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35014-0.003~0.0030.40.37210.911.311.371.431.481.58

฿ 2,466.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.3501.54-0.003~0.0030.40.37210.371.841.921.992.062.17

฿ 2,549.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35024-0.003~0.0030.40.3729.882.362.462.542.622.75

฿ 2,639.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.3502.54-0.003~0.0030.40.3729.432.8933.093.183.34

฿ 2,815.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35034-0.003~0.0030.40.3729.033.413.533.633.734.01

฿ 3,028.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.3503.54-0.003~0.0030.40.3728.653.934.064.184.274.67

฿ 3,028.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.35044-0.003~0.0030.40.3728.34.454.594.714.835.33

฿ 3,203.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.3504.54-0.003~0.0030.40.3727.994.975.125.255.436

฿ 2,420.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.355014-0.003~0.0030.50.47210.941.311.371.421.471.57

฿ 2,420.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.35501.54-0.003~0.0030.50.47210.391.831.911.982.052.17

฿ 2,420.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.355024-0.003~0.0030.50.4729.882.362.452.542.612.75

฿ 2,420.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.35502.54-0.003~0.0030.50.4729.422.882.993.093.173.33

฿ 2,420.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.355034-0.003~0.0030.50.47293.413.533.633.723.99

฿ 2,420.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.355044-0.003~0.0030.50.4728.274.454.594.714.825.32

฿ 2,466.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.355054-0.003~0.0030.50.4727.645.485.655.786.016.65

฿ 2,549.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.35505.54-0.003~0.0030.50.4727.3666.176.316.617.31

฿ 2,549.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.355064-0.003~0.0030.50.4727.16.526.76.887.217.97

฿ 3,028.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.250.355084-0.003~0.0030.50.4726.238.588.799.169.610.63

฿ 1,976.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45014-0.005~0.0050.60.57410.981.441.541.631.711.88

฿ 1,760.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45024-0.005~0.0050.60.5749.882.522.662.792.913.13

฿ 1,905.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.4502.54-0.005~0.0050.60.5749.413.053.223.363.493.73

฿ 1,799.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45034-0.005~0.0050.60.5748.983.583.773.934.074.32

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.4503.54-0.005~0.0050.60.5748.584.124.324.494.644.91

฿ 1,879.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45044-0.005~0.0050.60.5748.224.644.865.045.25.48

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.4504.54-0.005~0.0050.60.5747.895.175.45.595.766.06

฿ 1,879.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45054-0.005~0.0050.60.5747.595.75.946.146.326.63

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.4505.54-0.005~0.0050.60.5747.316.226.486.696.877.29

฿ 1,879.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45064-0.005~0.0050.60.5747.046.757.027.237.427.96

฿ 2,246.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45074-0.005~0.0050.60.5746.577.798.088.328.529.28

฿ 2,639.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45084-0.005~0.0050.60.5746.168.849.159.49.6110.61

฿ 2,815.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.45094-0.005~0.0050.60.5745.799.8810.2110.4710.7911.94

฿ 2,679.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.450104-0.005~0.0050.60.5745.4710.9211.2611.5411.9913.27

฿ 3,028.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.450124-0.005~0.0050.60.5744.9212.9913.3713.7214.3815.92

฿ 1,859.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.350.455024-0.005~0.0050.70.6749.882.522.662.792.93.12

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.350.455044-0.005~0.0050.70.6748.184.644.865.045.25.48

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.350.455064-0.005~0.0050.70.6746.986.747.017.237.427.94

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.350.455084-0.005~0.0050.70.6746.098.839.149.399.6110.6

฿ 1,859.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.55024-0.005~0.0050.80.7749.872.512.652.782.893.11

฿ 1,879.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.55044-0.005~0.0050.80.7748.144.644.855.035.195.47

฿ 1,879.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.55054-0.005~0.0050.80.7747.485.695.936.136.316.61

฿ 1,879.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.55064-0.005~0.0050.80.7746.926.747.017.237.417.92

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.55084-0.005~0.0050.80.7746.018.839.149.399.610.58

฿ 2,639.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.550104-0.005~0.0050.80.7745.3210.9111.2611.5311.9713.23

฿ 1,859.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.450.65024-0.005~0.0050.90.8749.872.512.652.772.893.10

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.450.65044-0.005~0.0050.90.8748.094.644.855.035.185.46

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.450.65064-0.005~0.0050.90.8746.856.747.007.227.417.91

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.450.65084-0.005~0.0050.90.8745.948.839.149.389.610.56

฿ 1,470.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.85024-0.005~0.00510.9649.842.542.672.792.93.11

฿ 1,470.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.85034-0.005~0.00510.9648.843.613.783.934.064.3

฿ 1,680.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.85044-0.005~0.00510.9648.024.664.875.045.25.47

฿ 1,775.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.85054-0.005~0.00510.9647.345.725.956.146.316.61

฿ 1,799.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.85064-0.005~0.00510.9646.776.767.027.237.427.92

฿ 1,799.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.85074-0.005~0.00510.9646.287.818.098.328.529.25

฿ 1,799.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.85084-0.005~0.00510.9645.858.859.159.49.6110.58

฿ 1,799.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.85094-0.005~0.00510.9645.489.8910.2110.4710.7811.91

฿ 1,799.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.850104-0.005~0.00510.9645.1510.9311.2711.5411.9813.23

฿ 1,799.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.855124-0.005~0.00510.9644.61313.3713.7214.3715.89

฿ 2,246.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.855134-0.005~0.00510.9644.3714.0414.4214.8615.5717.21

฿ 2,246.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.855144-0.005~0.00510.9644.1615.0715.4716.0016.7618.54

฿ 2,639.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.855164-0.005~0.00510.9643.7917.1317.5618.2819.1621.20

฿ 2,639.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.860184-0.005~0.00510.9643.4919.1919.6620.5621.5523.85

฿ 3,203.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.860204-0.005~0.00510.9643.2321.2521.8422.8423.9426.51

฿ 2,090.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.5515024-0.005~0.0051.11.0549.812.582.72.812.923.12

฿ 2,382.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.5515044-0.005~0.0051.11.0547.954.694.895.065.215.48

฿ 2,596.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.5515064-0.005~0.0051.11.0546.686.797.047.257.437.94

฿ 2,596.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.5515084-0.005~0.0051.11.0545.768.879.179.419.6110.59

฿ 2,596.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.55150104-0.005~0.0051.11.0545.0610.9511.2811.5512.0013.25

฿ 2,382.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.61.15044-0.005~0.0051.21.1547.894.694.885.055.25.47

฿ 2,596.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.61.15084-0.005~0.0051.21.1545.678.879.169.49.6110.58

฿ 2,596.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.61.150104-0.005~0.0051.21.1544.9710.9511.2811.5411.9913.23

Loading...

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 2
Coating PN / CS Coating Machining Application Curved Surface / Carving / R-Groove Torsion Availability Available
Details of Coating PN Coat