1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Epoch Deep Square (PN Coating), EPDSE2□□□-□□.□-PN (Part Number)

Epoch Deep Square (PN Coating), EPDSE2□□□-□□.□-PN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,351.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Improvements of the cutting edge and neck shape suppress sagging and have achieved high-precision machining. The use of PN coating enables even longer lifespan of machining.

 
Part Number
EPDSE2001-0.3-PN
EPDSE2001-0.5-PN
EPDSE2001-1-PN
EPDSE2002-0.5-PN
EPDSE2002-1-PN
EPDSE2002-1.5-PN
EPDSE2002-2-PN
EPDSE2002-3-PN
EPDSE2003-1-PN
EPDSE2003-1.5-PN
EPDSE2003-2-PN
EPDSE2003-2.5-PN
EPDSE2003-3-PN
EPDSE2004-1-PN
EPDSE2004-1.5-PN
EPDSE2004-2-PN
EPDSE2004-2.5-PN
EPDSE2004-3-PN
EPDSE2004-3.5-PN
EPDSE2004-4-PN
EPDSE2004-5-PN
EPDSE2004-6-PN
EPDSE2004-8-PN
EPDSE2004-10-PN
EPDSE2005-1-PN
EPDSE2005-1.5-PN
EPDSE2005-2-PN
EPDSE2005-2.5-PN
EPDSE2005-3-PN
EPDSE2005-4-PN
EPDSE2005-5-PN
EPDSE2005-6-PN
EPDSE2005-8-PN
EPDSE2005-10-PN
EPDSE2006-2-PN
EPDSE2006-3-PN
EPDSE2006-4-PN
EPDSE2006-5-PN
EPDSE2006-6-PN
EPDSE2006-7-PN
EPDSE2006-8-PN
EPDSE2006-9-PN
EPDSE2006-10-PN
EPDSE2007-2-PN
EPDSE2007-4-PN
EPDSE2007-6-PN
EPDSE2007-8-PN
EPDSE2007-10-PN
EPDSE2008-4-PN
EPDSE2008-6-PN
EPDSE2008-8-PN
EPDSE2008-10-PN
EPDSE2008-12-PN
EPDSE2009-6-PN
EPDSE2009-8-PN
EPDSE2009-10-PN
EPDSE2009-12-PN
EPDSE2010-2-PN
EPDSE2010-3-PN
EPDSE2010-4-PN
EPDSE2010-5-PN
EPDSE2010-6-PN
EPDSE2010-7-PN
EPDSE2010-8-PN
EPDSE2010-9-PN
EPDSE2010-10-PN
EPDSE2010-12-PN
EPDSE2010-14-PN
EPDSE2010-16-PN
EPDSE2010-20-PN
EPDSE2010-25-PN
EPDSE2012-6-PN
EPDSE2012-8-PN
EPDSE2012-10-PN
EPDSE2012-12-PN
EPDSE2012-16-PN
EPDSE2014-6-PN
EPDSE2014-12-PN
EPDSE2015-4-PN
EPDSE2015-6-PN
EPDSE2015-8-PN
EPDSE2015-10-PN
EPDSE2015-12-PN
EPDSE2015-14-PN
EPDSE2015-16-PN
EPDSE2015-18-PN
EPDSE2015-20-PN
EPDSE2015-25-PN
EPDSE2015-30-PN
EPDSE2015-35-PN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Flute Diameter Tolerance
(mm)
Neck Diameter D1
(mm)
Neck R
(mm)
Interference Angle θκ
(°)
Actual Effective Under Neck Length for Inclined Angle 0.5°
(mm)
Actual Effective Under Neck Length for Inclined Angle 1°
(mm)
Actual Effective Under Neck Length for Inclined Angle 1.5°
(mm)
Actual Effective Under Neck Length for Inclined Angle 2°
(mm)
Actual Effective Under Neck Length for Inclined Angle 3°
(mm)

฿ 4,759.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.154450.30~-0.0070.08111.580.460.490.510.530.58

฿ 5,190.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.154450.50~-0.0070.08111.350.670.710.740.760.82

฿ 6,518.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.10.1544510~-0.0070.08110.811.201.251.291.331.39

฿ 3,113.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.34500.50~-0.0070.17111.300.700.730.760.780.83

฿ 3,376.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.345010~-0.0070.17110.751.221.271.311.341.42

฿ 4,052.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.34501.50~-0.0070.17110.251.741.801.851.892.08

฿ 4,563.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.345020~-0.0070.1719.802.262.322.382.472.74

฿ 4,719.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.345030~-0.0070.1719.003.293.373.503.674.07

฿ 2,725.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.4545010~-0.0070.27210.721.321.391.451.511.62

฿ 2,725.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.454501.50~-0.0070.27210.211.851.932.012.082.21

฿ 3,376.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.4545020~-0.0070.2729.752.372.472.562.642.78

฿ 3,506.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.454502.50~-0.0070.2729.322.893.013.113.203.41

฿ 3,506.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.30.4545030~-0.0070.2728.933.423.543.653.754.07

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.645010~-0.0070.37210.691.321.391.451.511.62

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.64501.50~-0.0070.37210.171.851.932.012.082.21

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.645020~-0.0070.3729.702.372.472.562.642.78

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.64502.50~-0.0070.3729.272.893.013.113.203.41

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.645030~-0.0070.3728.873.423.543.653.754.07

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.64503.50~-0.0070.3728.513.944.084.194.294.73

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.645040~-0.0070.3728.174.464.614.734.875.40

฿ 1,989.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.645050~-0.0070.3727.585.495.665.796.066.72

฿ 2,466.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.645060~-0.0070.3727.066.536.716.927.268.05

฿ 4,328.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.645080~-0.0070.3726.228.598.809.209.6510.71

฿ 4,719.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.40.6450100~-0.0070.3725.5510.6410.9711.4812.0513.36

฿ 1,351.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.7545010~-0.0070.47210.661.321.391.451.511.62

฿ 1,351.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.754501.50~-0.0070.47210.131.851.932.012.082.21

฿ 1,351.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.7545020~-0.0070.4729.642.372.472.562.642.78

฿ 1,351.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.754502.50~-0.0070.4729.212.893.013.113.203.41

฿ 1,351.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.7545030~-0.0070.4728.813.423.543.653.754.07

฿ 1,351.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.7545040~-0.0070.4728.14.464.614.734.875.40

฿ 1,351.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.7545050~-0.0070.4727.505.495.665.796.066.72

฿ 1,351.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.7545060~-0.0070.4726.986.536.716.927.268.05

฿ 2,382.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.7545080~-0.0070.4726.138.598.809.209.6510.71

฿ 2,382.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.50.75450100~-0.0070.4725.4710.6410.9711.4812.0513.36

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.60.945020~-0.010.5749.592.542.702.842.963.19

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.60.945030~-0.010.5748.743.603.803.964.114.37

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.60.945040~-0.010.5748.024.664.895.075.245.53

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.60.945050~-0.010.5747.425.715.966.176.356.72

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.60.945060~-0.010.5746.96.767.047.267.458.05

฿ 1,905.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.60.945070~-0.010.5746.447.818.108.348.559.38

฿ 2,466.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.60.945080~-0.010.5746.048.859.179.429.6510.71

฿ 2,855.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.60.945090~-0.010.5745.699.8910.2210.4910.8512.03

฿ 2,855.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.60.9450100~-0.010.5745.3810.9311.2811.5612.0513.36

฿ 1,729.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.71.0545020~-0.010.6749.532.542.702.842.963.19

฿ 1,635.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.71.0545040~-0.010.6747.944.664.895.075.245.53

฿ 1,729.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.71.0545060~-0.010.6746.816.767.047.267.458.05

฿ 2,815.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.71.0545080~-0.010.6745.958.859.179.429.6510.71

฿ 3,680.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.71.05450100~-0.010.6745.2910.9311.2811.5612.0513.36

฿ 1,592.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.81.245040~-0.010.7747.864.664.895.075.245.53

฿ 1,592.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.81.245060~-0.010.7746.726.767.047.267.458.05

฿ 1,592.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.81.245080~-0.010.7745.868.859.179.429.6510.71

฿ 2,466.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.81.2450100~-0.010.7745.2010.9311.2811.5612.0513.36

฿ 2,815.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.81.2455120~-0.010.7744.6713.0013.3813.7614.4416.02

฿ 1,949.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.91.3545060~-0.010.8646.616.797.067.287.478.08

฿ 1,949.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.91.3545080~-0.010.8645.768.879.189.439.6810.74

฿ 1,949.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.91.35450100~-0.010.8645.1010.9511.3011.5712.0713.39

฿ 2,218.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.91.35455120~-0.010.8644.5813.0213.4013.7914.4716.05

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 11.545020~-0.0150.9649.312.582.732.862.983.21

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 11.545030~-0.0150.9648.413.643.823.994.134.39

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 11.545040~-0.0150.9647.674.694.915.095.265.54

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 11.545050~-0.0150.9647.045.745.996.196.376.76

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 11.545060~-0.0150.9646.516.797.067.287.478.08

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 11.545070~-0.0150.9646.067.838.128.368.569.41

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 11.545080~-0.0150.9645.668.879.189.439.6810.74

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 11.545090~-0.0150.9645.319.9110.2410.5010.8812.07

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 11.5450100~-0.0150.9645.0010.9511.3011.5712.0713.39

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 11.5455120~-0.0150.9644.4813.0213.4013.7914.4716.05

฿ 1,434.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 11.5455140~-0.0150.9644.0615.0915.4916.0716.8618.7

฿ 2,466.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 11.5455160~-0.0150.9643.7117.1517.5818.3519.2521.36

฿ 2,466.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 11.5460200~-0.0150.9643.1721.2621.8922.9124.0426.66

฿ 2,855.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 11.5465250~-0.0150.9642.6826.3927.3328.6130.02No Interference

฿ 1,515.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.21.845060~-0.0151.1546.296.817.087.297.488.11

฿ 1,515.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.21.845080~-0.0151.1545.448.909.209.459.7110.77

฿ 1,515.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.21.8450100~-0.0151.1544.8010.9711.3111.5812.113.42

฿ 1,515.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.21.8455120~-0.0151.1544.2913.0413.4113.8214.4916.08

฿ 2,549.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.21.8455160~-0.0151.1543.5317.1617.5918.3819.2821.39

฿ 1,557.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.42.145060~-0.0151.3446.066.847.097.317.58.15

฿ 1,557.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.42.1455120~-0.0151.3444.0813.0613.4313.8414.5216.11

฿ 1,515.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.52.2545040~-0.0151.4447.114.754.955.135.295.57

฿ 1,515.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.52.2545060~-0.0151.4445.946.847.097.317.58.15

฿ 1,515.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.52.2545080~-0.0151.4445.108.929.229.469.7410.80

฿ 1,515.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.52.25450100~-0.0151.4444.4710.9911.3311.5912.1313.45

฿ 1,515.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.52.25455120~-0.0151.4443.9713.0613.4313.8414.5216.11

฿ 1,557.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.52.25455140~-0.0151.4443.5815.1215.5216.1216.9218.76

฿ 1,557.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.52.25455160~-0.0151.4443.2517.1817.6018.4019.3121.42

฿ 1,557.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.52.25460180~-0.0151.4442.9819.2419.7620.6921.7No Interference

฿ 1,557.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.52.25460200~-0.0151.4442.7621.2921.9422.9724.1No Interference

฿ 2,466.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.52.25465250~-0.0151.4442.3126.4227.3928.6730.08No Interference

฿ 2,466.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.52.25470300~-0.0151.4441.9931.5332.8334.37No InterferenceNo Interference

฿ 2,815.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.52.25475350~-0.0151.4441.7536.6438.2840.07No InterferenceNo Interference

Loading...

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 2 Type Square
Coating PN/CS Coating Machining Application Side Surface / Groove Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°) Details of Coating PN Coat