(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
High-speed and high-efficiency rough-machining is possible on materials from steel to stainless steel.
Part Number |
---|
EPPS4030-TH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,608.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 20 Day(s) | 3 | 4.5 | 6 | 60 | 0~-0.015 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper | Number of flutes(sheet) | 4 | Type | High Helical |
---|---|---|---|---|---|
Coating | ATH/TH/AT Coating | Machining Application | Flat Surface / Side Surface / Groove | Blade tip shape | With Lead |
Torsion Angle (θ) | Powerful Helix (45° to 60°) | Details of Coating | TH coat |
Please check the type/dimensions/specifications of the part EPPS4030-TH in the Epoch TH Power Mill, Short Flute Length EPPS4□□□-TH [Alteration Supported Product] series.
Part Number |
---|
EPPS4035-TH |
EPPS4040-TH |
EPPS4045-TH |
EPPS4050-TH |
EPPS4055-TH |
EPPS4060-TH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,787.00 | 1 Piece(s) | 20 Day(s) | 3.5 | 5.3 | 6 | 60 | 0~-0.015 | ||
฿ 3,787.00 | 1 Piece(s) | 20 Day(s) | 4 | 6 | 6 | 60 | 0~-0.015 | ||
฿ 4,238.00 | 1 Piece(s) | 20 Day(s) | 4.5 | 6.8 | 6 | 60 | 0~-0.015 | ||
฿ 4,238.00 | 1 Piece(s) | 20 Day(s) | 5 | 7.5 | 6 | 60 | 0~-0.015 | ||
฿ 4,551.00 | 1 Piece(s) | 20 Day(s) | 5.5 | 8.3 | 6 | 60 | 0~-0.015 | ||
฿ 4,551.00 | 1 Piece(s) | 10 Day(s) | 6 | 9 | 6 | 60 | 0~-0.015 |
How can we improve?
How can we improve?