(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compatible with from rough processing to finishing processing of stainless steel, carbon steel, alloy steel, etc.
Part Number |
---|
EPSM4020-10-PN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Flute Diameter Tolerance (mm) | Neck Diameter D1 (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,861.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 2 | 3 | 6 | 68 | 10 | 0~-0.015 | 1.92 | A |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium / Copper | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | PN/CS Coating | Machining Application | Flat Surface / Side Surface / Groove / Countersunk | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Details of Coating | PN Coat |
Please check the type/dimensions/specifications of the part EPSM4020-10-PN in the Epoch SUS Multi Under Head 5Dc EPSM4□□□-□□□.□-PN series.
Part Number |
---|
EPSM4010-5-PN |
EPSM4030-15-PN |
EPSM4040-20-PN |
EPSM4050-25-PN |
EPSM4060-30-PN |
EPSM4070-35-PN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Flute Diameter Tolerance (mm) | Neck Diameter D1 (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,861.00 | 1 Piece(s) | 19 Day(s) | 1 | 1.5 | 6 | 68 | 5 | 0~-0.015 | 0.96 | A | ||
฿ 2,861.00 | 1 Piece(s) | 19 Day(s) | 3 | 4.5 | 6 | 68 | 15 | 0~-0.015 | 2.88 | A | ||
฿ 3,009.00 | 1 Piece(s) | 19 Day(s) | 4 | 6 | 6 | 68 | 20 | 0~-0.015 | 3.7 | A | ||
฿ 3,364.00 | 1 Piece(s) | 19 Day(s) | 5 | 7.5 | 6 | 68 | 25 | 0~-0.015 | 4.6 | A | ||
฿ 3,658.00 | 1 Piece(s) | 19 Day(s) | 6 | 9 | 6 | 68 | 30 | 0~-0.015 | 5.5 | B | ||
฿ 4,551.00 | 1 Piece(s) | 19 Day(s) | 7 | 10.5 | 8 | 80 | 35 | 0~-0.02 | 6.4 | A |
How can we improve?
How can we improve?