(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Increases fracture-resistance during high-speed and high-efficiency work. GSX coating provides even better heat and abrasion-resistance.
Part Number |
---|
EPSML4060-PN |
EPSML4080-PN |
EPSML4100-PN |
EPSML4120-PN |
EPSML4160-PN |
EPSML4200-PN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,661.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 6 | 30 | 6 | 70 | 0~-0.015 | ||
฿ 6,996.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 8 | 40 | 8 | 80 | 0~-0.02 | ||
฿ 9,547.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 10 | 50 | 10 | 100 | 0~-0.02 | ||
฿ 11,827.00 ฿ 10,879.66 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 12 | 60 | 12 | 120 | 0~-0.02 | ||
฿ 26,531.00 ฿ 24,408.52 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 16 | 80 | 16 | 135 | 0~-0.02 | ||
฿ 38,547.00 ฿ 35,463.24 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 20 | 100 | 20 | 155 | 0~-0.02 |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium / Copper | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | PN/CS Coating | Machining Application | Side Surface | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Details of Coating | PN Coat | Type | B |
How can we improve?
How can we improve?