(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Possible to perform stable machining of stainless steel low rigidity machine and in weak clamping environment.
Part Number |
---|
EPSW3040-20-PN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Corner Chamfering Width | Neck Diameter D1 (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,083.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 10 Day(s) | 4 | 6 | 3 | 6 | 68 | 20 | 0.3 | 3.7 | A |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium / Copper | Type | Square | Coating | PN/CS Coating |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Countersunk | Blade tip shape | With Lead | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Flute Diameter Tolerance(mm) | 0~-0.05 | Details of Coating | PN Coat |
Please check the type/dimensions/specifications of the part EPSW3040-20-PN in the Epoch SUS Wave 5Dc EPSW□□□□-□□□-PN series.
Part Number |
---|
EPSW3050-25-PN |
EPSW4060-30-PN |
EPSW4070-35-PN |
EPSW4080-40-PN |
EPSW4090-45-PN |
EPSW4100-50-PN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Corner Chamfering Width | Neck Diameter D1 (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,589.00 | 1 Piece(s) | 20 Day(s) | 5 | 7.5 | 3 | 6 | 68 | 25 | 0.3 | 4.6 | A | ||
฿ 4,976.00 | 1 Piece(s) | 10 Day(s) | 6 | 9 | 4 | 6 | 68 | 30 | 0.4 | 5.5 | B | ||
฿ 5,774.00 | 1 Piece(s) | 20 Day(s) | 7 | 10.5 | 4 | 8 | 80 | 35 | 0.4 | 6.4 | A | ||
฿ 5,774.00 | 1 Piece(s) | 20 Day(s) | 8 | 12 | 4 | 8 | 80 | 40 | 0.5 | 7.3 | B | ||
฿ 6,553.00 | 1 Piece(s) | 20 Day(s) | 9 | 13.5 | 4 | 10 | 94 | 45 | 0.5 | 8.3 | A | ||
฿ 6,553.00 | 1 Piece(s) | 10 Day(s) | 10 | 15 | 4 | 10 | 94 | 50 | 0.5 | 9.1 | B |
How can we improve?
How can we improve?