1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Epoch SUS Wave Long, Flute Length EPSWL4□□□-PN [Alteration Supported Product] (EPSWL4060-PN)

HCT SOLID CARBIDE END MILLS

Epoch SUS Wave Long, Flute Length EPSWL4□□□-PN [Alteration Supported Product] (EPSWL4060-PN)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Supports diverse applications, from the wet machining of mild steel to the high-speed dry machining of high-hardness materials.

 
Part Number
EPSWL4060-PN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Corner Chamfering Width

฿ 7,663.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 6306700.4

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Square
Coating PN/CS Coating Machining Application Side Surface Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.05 Details of Coating PN Coat
Type B

Please check the type/dimensions/specifications of the part EPSWL4060-PN in the Epoch SUS Wave Long, Flute Length EPSWL4□□□-PN [Alteration Supported Product] series.

Products with similar specification

Part Number
EPSWL4080-PN
EPSWL4100-PN
EPSWL4120-PN
EPSWL4160-PN
EPSWL4200-PN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Corner Chamfering Width

฿ 8,938.00

1 Piece(s) 40 Day(s) 8408800.5

฿ 10,163.00

1 Piece(s) 40 Day(s) 1050101000.5

฿ 12,435.00

1 Piece(s) 40 Day(s) 1260121200.5

฿ 27,825.00

1 Piece(s) 40 Day(s) 1680161350.7

฿ 40,461.00

1 Piece(s) 40 Day(s) 20100201550.7