(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
[Features]
· Ideal for fine processing of molds.
· A variety of dimensions are available for all types of processing.
Part Number |
---|
EPSW3040-PN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Corner Chamfering Width | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,705.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 4 | 10 | 3 | 6 | 56 | 0.3 | A |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium / Copper | Type | Square | Coating | PN/CS Coating |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Countersunk | Blade tip shape | With Lead | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Flute Diameter Tolerance(mm) | 0~-0.05 | Details of Coating | PN Coat |
Please check the type/dimensions/specifications of the part EPSW3040-PN in the Epoch SUS Wave Regular Length EPSW□□□□-PN [Alteration Supported Product] series.
Part Number |
---|
EPSW3050-PN |
EPSW4060-PN |
EPSW4070-PN |
EPSW4080-PN |
EPSW4090-PN |
EPSW4100-PN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Corner Chamfering Width | Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,163.00 | 1 Piece(s) | 19 Day(s) | 5 | 12.5 | 3 | 6 | 56 | 0.3 | A | ||
฿ 4,514.00 | 1 Piece(s) | 19 Day(s) | 6 | 15 | 4 | 6 | 56 | 0.4 | B | ||
฿ 5,245.00 | 1 Piece(s) | 19 Day(s) | 7 | 17.5 | 4 | 8 | 63 | 0.4 | A | ||
฿ 5,245.00 | 1 Piece(s) | 15 Day(s) | 8 | 20 | 4 | 8 | 63 | 0.5 | B | ||
฿ 5,999.00 | 1 Piece(s) | 19 Day(s) | 9 | 22.5 | 4 | 10 | 74 | 0.5 | A | ||
฿ 5,999.00 | 1 Piece(s) | 12 Day(s) | 10 | 25 | 4 | 10 | 74 | 0.5 | B |
How can we improve?
How can we improve?