1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NK End Mill, 3-Flute, Regular Flute Length, Center Cut 4NKRC□□.□

NK End Mill, 3-Flute, Regular Flute Length, Center Cut 4NKRC□□.□
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 813.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MOLDINO HSS square end mill. The base material is cobalt high-speed steel.

 
Part Number
4NKRC2.5
4NKRC3
4NKRC3.5
4NKRC4
4NKRC4.5
4NKRC5
4NKRC5.5
4NKRC6
4NKRC6.5
4NKRC7
4NKRC7.5
4NKRC8
4NKRC8.5
4NKRC9
4NKRC9.5
4NKRC10
4NKRC11
4NKRC12
4NKRC13
4NKRC14
4NKRC15
4NKRC16
4NKRC17
4NKRC18
4NKRC19
4NKRC20
4NKRC21
4NKRC22
4NKRC23
4NKRC24
4NKRC25
4NKRC26
4NKRC27
4NKRC28
4NKRC29
4NKRC30
4NKRC32
4NKRC34
4NKRC35
4NKRC36
4NKRC38
4NKRC40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance of Shank Diameter

฿ 903.93

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 2.576550~-0.012

฿ 813.34

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 3106550~-0.012

฿ 821.09

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 3.5126600~-0.012

฿ 813.34

HCT SOLID HSS END MILLS 1 Piece(s) 15 Day(s) 4126600~-0.012

฿ 821.09

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 4.5156600~-0.012

฿ 821.09

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 5156600~-0.012

฿ 821.09

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 5.5156600~-0.012

฿ 813.34

HCT SOLID HSS END MILLS 1 Piece(s) 15 Day(s) 6156600~-0.012

฿ 886.39

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 6.5208700~-0.015

฿ 891.43

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 7208700~-0.015

฿ 886.39

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 7.5208700~-0.015

฿ 886.39

HCT SOLID HSS END MILLS 1 Piece(s) 19 Day(s) 8208700~-0.015

฿ 1,010.96

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 8.52510800~-0.015

฿ 1,010.96

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 92510800~-0.015

฿ 1,010.96

HCT SOLID HSS END MILLS 1 Piece(s) 15 Day(s) 9.52510800~-0.015

฿ 1,040.64

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 102510800~-0.015

฿ 1,248.01

HCT SOLID HSS END MILLS 1 Piece(s) 10 Day(s) 113012950~-0.018

฿ 1,291.93

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 123012950~-0.018

฿ 1,740.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 1335121000~-0.018

฿ 1,740.00

HCT SOLID HSS END MILLS 1 Piece(s) 10 Day(s) 1435161050~-0.018

฿ 1,934.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 1540161100~-0.018

฿ 2,089.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 1640161100~-0.018

฿ 2,496.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 1740161100~-0.018

฿ 2,767.00

HCT SOLID HSS END MILLS 1 Piece(s) 20 Day(s) 1840161100~-0.018

฿ 3,000.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 1945201250~-0.021

฿ 3,000.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 2045201250~-0.021

฿ 3,779.00

HCT SOLID HSS END MILLS 1 Piece(s) 15 Day(s) 2145201250~-0.021

฿ 3,779.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 2245201250~-0.021

฿ 4,410.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 2350251400~-0.021

฿ 4,410.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 2450251400~-0.021

฿ 4,410.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 2550251400~-0.021

฿ 4,636.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 2650251400~-0.021

฿ 5,573.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 2755251450~-0.021

฿ 5,573.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 2855251450~-0.021

฿ 6,787.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 2955251450~-0.021

฿ 6,787.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 3055251450~-0.021

฿ 8,281.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 3260321600~-0.025

฿ 9,834.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 3460321600~-0.025

฿ 9,834.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 3560321600~-0.025

฿ 11,041.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 3660321600~-0.025

฿ 11,904.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 3865321650~-0.025

฿ 13,859.00

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 4065321650~-0.025

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Aluminum / Titanium Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Cobalt High-Speed Steel Machining Application Side Surface Coating Non-Coated
Torsion Angle (θ) Standard Helix (30 to 40°) Base Blade Y/N Included Outer Diameter Tolerance 0.03~0