1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2SS, 2-Flute General-Purpose End Mill (S) (2SSD0450)

MME SOLID HSS END MILLS

2SS, 2-Flute General-Purpose End Mill (S) (2SSD0450)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2-flute general-purpose end mill. End mill with large shank diameter and minimum required flute length.

 
Part Number
2SSD0450
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Max. Allowable Tolerance TOL2
(mm)

฿ 1,092.00

MME SOLID HSS END MILLS 1 Piece(s) 14 Day(s) 4.510860-0.03

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Coating Non-Coated
Torsion Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included Min. Allowable Tolerance TOL1(mm) 0
Torsion Angle(°) 30