1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VAMH, Violet End Mill

MME SOLID HSS END MILLS

VAMH, Violet End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

VA-MH, high-helix end mill with violet coating on the base material of a high-grade powdered high-speed steel.

Part Number
VAMHD1300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MME SOLID HSS END MILLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 13 Flute Length (ℓ)(mm) 35 Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Titanium
Flute Shape Type Square Number of Flutes(sheet) 3 Tool Material Type Cobalt High-Speed Steel
Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Link Diameter (d)(mm) 16 Coating TiN
Overall Length (L)(mm) 105 Torsion Angle (θ) Powerful Helix (45° to 60°) Base-Blade Availability Included
Torsion Angle(°) 50