1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VQMHZVOH, Smart Miracle End Mill [Alteration Supported Product] (VQMHZVOHD1000)

MME SOLID CARBIDE END MILLS

VQMHZVOH, Smart Miracle End Mill [Alteration Supported Product] (VQMHZVOHD1000)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Long flute type end mill with a strong torsion that combines high cutting chips discharge ability and high blade-tip stiffness.

 
Part Number
VQMHZVOHD1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)

฿ 8,889.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 102210800~-0.02

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Titanium / Copper Number of flutes(sheet) 3 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Powerful Helix (45° to 60°)

Please check the type/dimensions/specifications of the part VQMHZVOHD1000 in the VQMHZVOH, Smart Miracle End Mill [Alteration Supported Product] series.

Products with similar specification

Part Number
VQMHZVOHD0600
VQMHZVOHD0800
VQMHZVOHD1200
VQMHZVOHD1600
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)

฿ 5,114.00

1 Piece(s) 40 Day(s) 6136600~-0.02

฿ 6,658.00

1 Piece(s) 15 Day(s) 8198700~-0.02

฿ 10,673.00

1 Piece(s) 15 Day(s) 122612900~-0.02

฿ 24,057.00

1 Piece(s) 40 Day(s) 1630161100~-0.03