1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VQMHZV, Smart Miracle End Mill [Alteration Supported Product] (VQMHZVD0110)

MME SOLID CARBIDE END MILLS

VQMHZV, Smart Miracle End Mill [Alteration Supported Product] (VQMHZVD0110)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from "standard/alteration classification" of the narrowing conditions.

Medium flute length type end mill with a high helix that combines high cutting chip discharge and high tip rigidity. Compatible for a wide range of work materials.

 
Part Number
VQMHZVD0110
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1.12.24450~-0.02

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Titanium / Copper Number of flutes(sheet) 3 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Powerful Helix (45° to 60°)