(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
A short flute length type end mill with a high helix that combines high cutting chip discharge and high tip rigidity. High feed processing with a large depth of cut is possible due to a short blade length with high rigidity.
Part Number |
---|
VQMHVD0250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,922.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 2.5 | 5 | 4 | 45 | 0~-0.02 |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Titanium / Copper | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) |
Please check the type/dimensions/specifications of the part VQMHVD0250 in the VQMHV, Smart Miracle End Mill [Alteration Supported Product] series.
Part Number |
---|
VQMHVD0200 |
VQMHVD0300 |
VQMHVD0350 |
VQMHVD0400 |
VQMHVD0500 |
VQMHVD0600 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,857.00 | 1 Piece(s) | 15 Day(s) | 2 | 4 | 4 | 45 | 0~-0.02 | ||
฿ 3,922.00 | 1 Piece(s) | 40 Day(s) | 3 | 8 | 6 | 45 | 0~-0.02 | ||
฿ 4,285.00 | 1 Piece(s) | 15 Day(s) | 3.5 | 8 | 6 | 45 | 0~-0.02 | ||
฿ 4,285.00 | 1 Piece(s) | 15 Day(s) | 4 | 11 | 6 | 45 | 0~-0.02 | ||
฿ 4,548.00 | 1 Piece(s) | 15 Day(s) | 5 | 13 | 6 | 50 | 0~-0.02 | ||
฿ 4,944.00 | 1 Piece(s) | 15 Day(s) | 6 | 13 | 6 | 50 | 0~-0.02 |
How can we improve?
How can we improve?