1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MP2XLB, MS Cross-Head End Mill

MP2XLB, MS Cross-Head End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,154.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Two flute long neck ball end mill. Excellent performance is demonstrated on a wide range of work materials from carbon steel to high hardness steel.
[Features]
· Carbide end mill with performance that meets needs from general parts processing to die processing.
· Abrasion-resistance is greatly improved when machining high hardened steel as well as carbon steel and pre-hardened steel.
· MS plus can be expected to have a sufficiently long lifespan for work materials up to about 52 HRC.
[Application]
· Particularly ideal for finishing.
· Applicable to shoulder milling, ramping, 3D profiling, grooving, helical, pocket and face milling machining.

 
Part Number
MP2XLBR0005N003
MP2XLBR0005N005
MP2XLBR0010N005
MP2XLBR0010N008
MP2XLBR0010N010
MP2XLBR0010N013
MP2XLBR0010N015
MP2XLBR0010N018
MP2XLBR0010N020
MP2XLBR0010N025
MP2XLBR0015N005
MP2XLBR0015N008
MP2XLBR0015N010
MP2XLBR0015N010S06
MP2XLBR0015N013
MP2XLBR0015N013S06
MP2XLBR0015N015
MP2XLBR0015N015S06
MP2XLBR0015N018
MP2XLBR0015N020
MP2XLBR0015N025
MP2XLBR0015N030
MP2XLBR0015N035
MP2XLBR0015N040
MP2XLBR0020N005
MP2XLBR0020N008
MP2XLBR0020N010
MP2XLBR0020N010S06
MP2XLBR0020N015
MP2XLBR0020N020
MP2XLBR0020N020S06
MP2XLBR0020N025
MP2XLBR0020N030
MP2XLBR0020N035
MP2XLBR0020N040
MP2XLBR0020N045
MP2XLBR0020N050
MP2XLBR0020N055
MP2XLBR0020N060
MP2XLBR0025N010
MP2XLBR0025N015
MP2XLBR0025N015S06
MP2XLBR0025N020
MP2XLBR0025N020S06
MP2XLBR0025N025
MP2XLBR0025N025S06
MP2XLBR0025N030
MP2XLBR0025N030S06
MP2XLBR0025N035
MP2XLBR0025N040
MP2XLBR0025N045
MP2XLBR0025N050
MP2XLBR0025N055
MP2XLBR0025N060
MP2XLBR0025N070
MP2XLBR0025N080
MP2XLBR0025N090
MP2XLBR0025N100
MP2XLBR0030N015
MP2XLBR0030N015S06
MP2XLBR0030N020
MP2XLBR0030N020S06
MP2XLBR0030N025
MP2XLBR0030N030
MP2XLBR0030N030S06
MP2XLBR0030N035
MP2XLBR0030N040
MP2XLBR0030N040S06
MP2XLBR0030N045
MP2XLBR0030N050
MP2XLBR0030N050S06
MP2XLBR0030N055
MP2XLBR0030N060
MP2XLBR0030N060S06
MP2XLBR0030N065
MP2XLBR0030N070
MP2XLBR0030N080
MP2XLBR0030N080S06
MP2XLBR0030N085
MP2XLBR0030N090
MP2XLBR0030N095
MP2XLBR0030N100
MP2XLBR0030N110
MP2XLBR0030N120
MP2XLBR0040N020
MP2XLBR0040N020S06
MP2XLBR0040N024S06
MP2XLBR0040N030
MP2XLBR0040N030S06
MP2XLBR0040N040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (DCON)
(mm)
Outer Diameter DC
(mm)
Interference Angle B2
(°)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 30'
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 1°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 2°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 3°
(mm)

฿ 2,644.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.050.08500.340.111.6°0.30.30.40.4

฿ 2,644.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.050.08500.540.111.4°0.50.50.60.7

฿ 2,644.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.15500.540.211.5°0.50.50.60.7

฿ 2,644.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.15500.7540.211.2°0.80.80.91

฿ 2,644.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.1550140.210.9°11.11.21.3

฿ 2,644.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.15501.2540.210.6°1.31.41.51.7

฿ 2,894.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.15501.540.210.4°1.61.61.82

฿ 2,894.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.15501.7540.210.2°1.81.92.12.3

฿ 2,894.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.1550240.29.9°2.12.22.42.6

฿ 2,894.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.15502.540.29.5°2.62.733.3

฿ 2,894.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.24500.540.311.5°0.50.50.60.6

฿ 2,894.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.24500.7540.311.2°0.80.80.91

฿ 2,600.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.2450140.310.9°11.11.21.3

฿ 2,852.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.2450160.311.3°11.11.21.3

฿ 2,600.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.24501.2540.310.7°1.31.41.51.6

฿ 2,852.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.24501.2560.311.1°1.31.41.51.6

฿ 2,600.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.24501.540.310.4°1.61.61.82

฿ 2,852.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.24501.560.310.9°1.61.61.82

฿ 2,808.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.24501.7540.310.2°1.81.92.12.3

฿ 2,808.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.2450240.39.9°2.12.22.42.6

฿ 2,808.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.24502.540.39.5°2.62.733.3

฿ 2,808.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.2450340.39.1°3.13.33.64

฿ 2,808.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.24503.540.38.7°3.73.84.24.6

฿ 2,808.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.2450440.38.4°4.24.44.85.3

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.3500.540.411.6°0.50.50.50.6

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.3500.7540.411.3°0.70.80.90.9

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.350140.411°11.11.21.3

฿ 1,956.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.350160.411.3°11.11.21.3

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.3501.540.410.4°1.51.61.71.9

฿ 1,858.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.350240.49.9°2.12.22.32.6

฿ 2,044.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.350260.410.6°2.12.22.32.6

฿ 1,858.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.3502.540.49.5°2.62.72.93.3

฿ 2,076.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.350340.49.1°3.13.23.53.9

฿ 2,076.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.3503.540.48.7°3.63.84.14.6

฿ 2,076.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.350440.48.4°4.24.34.75.2

฿ 2,272.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.3504.540.44.74.95.35.9

฿ 2,076.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.350540.47.7°5.25.45.96.6

฿ 2,306.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.3505.540.47.5°5.766.57.2

฿ 2,306.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.350640.47.2°6.26.57.17.9

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.3750140.511°111.11.2

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.37501.540.510.4°1.51.61.71.9

฿ 1,956.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.37501.560.511°1.51.61.71.9

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.3750240.59.9°2.12.12.32.6

฿ 1,956.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.3750260.510.6°2.12.12.32.6

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.37502.540.59.5°2.62.72.93.2

฿ 1,956.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.37502.560.510.3°2.62.72.93.2

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.3750340.59.1°3.13.23.53.9

฿ 1,956.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.3750360.510°3.13.23.53.9

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.37503.540.58.7°3.63.84.14.6

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.3750440.58.3°4.14.34.75.2

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.37504.540.54.74.95.35.9

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.3750540.57.7°5.25.45.96.6

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.37505.540.57.4°5.766.57.2

฿ 1,858.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.3750640.57.2°6.26.57.17.9

฿ 1,858.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.37550740.56.7°7.37.68.39.2

฿ 2,218.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.37550840.56.3°8.38.79.510.5

฿ 2,316.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.37550940.55.9°9.49.810.711.9

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.375501040.55.6°10.410.911.913.2

฿ 1,356.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.45501.540.610.4°1.51.61.82

฿ 1,498.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.45501.560.611°1.51.61.82

฿ 1,356.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4550240.69.9°2.12.22.42.6

฿ 1,498.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4550260.610.6°2.12.22.42.6

฿ 1,356.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.45502.540.69.4°2.62.733.3

฿ 1,356.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4550340.63.13.33.64

฿ 1,498.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4550360.69.9°3.13.33.64

฿ 1,356.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.45503.540.68.6°3.73.84.24.6

฿ 1,454.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4550440.68.2°4.24.44.85.3

฿ 1,584.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4550460.69.3°4.24.44.85.3

฿ 1,454.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.45504.540.67.9°4.74.95.45.9

฿ 1,454.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4550540.67.6°5.25.566.6

฿ 1,584.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4550560.68.8°5.25.566.6

฿ 1,454.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.45505.540.67.3°5.866.67.3

฿ 1,454.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4550640.67.1°6.36.67.27.9

฿ 1,584.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4550660.68.3°6.36.67.27.9

฿ 1,454.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.45506.540.66.8°6.87.17.88.6

฿ 1,518.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4550740.66.6°7.37.68.49.3

฿ 1,944.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4550840.66.2°8.48.79.610.6

฿ 2,120.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4550860.67.6°8.48.79.610.6

฿ 1,944.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.45508.540.68.99.310.211.3

฿ 1,944.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4550940.65.8°9.49.810.811.9

฿ 1,944.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.45509.540.65.7°9.910.411.412.6

฿ 1,944.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.45501040.65.5°10.510.91213.2

฿ 1,944.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.45501140.65.2°11.51213.214.6

฿ 1,944.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.45501240.612.513.114.415.9

฿ 1,356.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.650240.89.9°2.12.22.42.6

฿ 1,498.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.650260.810.6°2.12.22.42.6

฿ 1,498.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.6502.460.810.3°2.52.62.83.1

฿ 1,356.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.650340.88.9°3.13.33.63.9

฿ 1,498.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.650360.89.9°3.13.33.63.9

฿ 1,454.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.650440.88.2°4.24.44.85.2

Loading...

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Titanium Number of flutes(sheet) 2
Coating TiAlN R Precision(μm) -0.005~0.005 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Torsion Availability Available Torsion Angle(°) 30