(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Employs MUGEN-COATING PREMIUM. Ensures a long lifespan and enhances machining precision even used for high-hardness materials.
Type | Bore | work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | TiAlN | R Precision(μm) | -0.005~0.005 | Machining Application | Curved Surface / Side Surface / Carving / R-Groove |
Torsion Availability | Available | Torsion Angle(°) | 30 |
Please check the type/dimensions/specifications of the part MP2SSBR0020 in the MP2SSB, MS Cross-Head End Mill [Alteration Supported Product] series.
Part Number |
---|
MP2SSBR0010 |
MP2SSBR0030 |
MP2SSBR0040 |
MP2SSBR0050 |
MP2SSBR0050S06 |
MP2SSBR0075 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | R Size (mm) | Blade length (APMX) (mm) | Overall Length (L) (mm) | Shank diameter (DCON) (mm) | Outer Diameter DC (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,196.00 | 1 Piece(s) | 15 Day(s) | 0.1 | 0.2 | 40 | 4 | 0.2 | ||
฿ 1,082.00 | 1 Piece(s) | 15 Day(s) | 0.3 | 0.6 | 40 | 4 | 0.6 | ||
฿ 1,082.00 | 1 Piece(s) | 15 Day(s) | 0.4 | 0.8 | 40 | 4 | 0.8 | ||
฿ 994.00 | 1 Piece(s) | 15 Day(s) | 0.5 | 1 | 40 | 4 | 1 | ||
฿ 1,376.00 | 1 Piece(s) | 15 Day(s) | 0.5 | 1 | 40 | 6 | 1 | ||
฿ 1,224.00 | 1 Piece(s) | 15 Day(s) | 0.75 | 1.5 | 40 | 4 | 1.5 |
How can we improve?
How can we improve?