(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] It is now possible to specify additional machining. Please select from "Standard/Additional machining classification" in the narrowing conditions.
Carbide MS Plus end mill with added performance to meet needs from general parts machining to mold machining.
[Features]
・General purpose 2-flute short blade length ball end mill.
· Significantly improved wear resistance for machining not only carbon steel and pre-hardened steel, but also high-hardness steel.
・MS plus can be expected to have a sufficiently long tool life for work materials up to about 52 HRC.
[Applications]
・Especially ideal for finishing.
・Shoulder milling, ramping, 3D copy milling, grooving, helical milling, pocket milling, face milling.
Part Number |
---|
MP2SBR0010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (APMX) (mm) | Overall Length (L) (mm) | Shank diameter (DCON) (mm) | Outer Diameter DC (mm) | Torsion Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,240.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.1 | 0.3 | 45 | 4 | 0.2 | 30 |
Loading...
Type | Bore | work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | TiAlN | R Precision(μm) | -0.005~0.005 | Machining Application | Curved Surface / Side Surface / Carving / R-Groove |
Torsion Availability | Available |
Please check the type/dimensions/specifications of the part MP2SBR0010 in the MP2SB, MS Cross-Head End Mill [Alteration Supported Product] series.
Part Number |
---|
MP2SBR0015 |
MP2SBR0020 |
MP2SBR0020S06 |
MP2SBR0025 |
MP2SBR0030 |
MP2SBR0030S06 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | R Size (mm) | Blade length (APMX) (mm) | Overall Length (L) (mm) | Shank diameter (DCON) (mm) | Outer Diameter DC (mm) | Torsion Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,824.00 | 1 Piece(s) | 15 Day(s) | 0.15 | 0.5 | 45 | 4 | 0.3 | 30 | ||
฿ 1,246.00 | 1 Piece(s) | 15 Day(s) | 0.2 | 0.6 | 45 | 4 | 0.4 | 30 | ||
฿ 1,866.00 | 1 Piece(s) | 15 Day(s) | 0.2 | 0.6 | 50 | 6 | 0.4 | - | ||
฿ 1,154.00 | 1 Piece(s) | 15 Day(s) | 0.25 | 0.8 | 45 | 4 | 0.5 | 30 | ||
฿ 1,108.00 | 1 Piece(s) | 15 Day(s) | 0.3 | 0.9 | 45 | 4 | 0.6 | 30 | ||
฿ 1,716.00 | 1 Piece(s) | 15 Day(s) | 0.3 | 0.9 | 50 | 6 | 0.6 | - |
How can we improve?
How can we improve?