1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

MP2MB, MS Cross-Head End Mill [Alteration Supported Product]

MP2MB, MS Cross-Head End Mill [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 890.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Neck relief type suitable for narrow and deep processing

 
Part Number
MP2MBR0025
MP2MBR0030
MP2MBR0040
MP2MBR0050
MP2MBR0060
MP2MBR0070
MP2MBR0075
MP2MBR0080
MP2MBR0090
MP2MBR0100
MP2MBR0125
MP2MBR0150
MP2MBR0150S03
MP2MBR0175
MP2MBR0200
MP2MBR0200S04
MP2MBR0250
MP2MBR0300
MP2MBR0400
MP2MBR0500
MP2MBR0600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Shank diameter (DCON)
(mm)
Outer Diameter DC
(mm)

฿ 1,154.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 0.2514540.5

฿ 1,108.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 0.31.24540.6

฿ 1,108.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 0.41.64540.8

฿ 1,018.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 0.52.54541

฿ 1,246.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 0.62.54541.2

฿ 1,246.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 0.734541.4

฿ 1,246.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 0.7544541.5

฿ 1,246.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 0.844541.6

฿ 1,846.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 0.954541.8

฿ 890.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 165042

฿ 1,388.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 1.2565042.5

฿ 1,050.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 1.587063

฿ 1,050.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 1.587033

฿ 1,704.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 1.7587063.5

฿ 1,136.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 287064

฿ 1,136.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 287044

฿ 1,356.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 2.5128065

฿ 1,442.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 3128066

฿ 2,392.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 4149088

฿ 3,156.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 5181001010

฿ 4,490.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 6221101212

Loading...

  1. 1

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2
Coating TiAlN R Precision(μm) -0.005~0.005 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Torsion Availability Available Torsion Angle(°) 30