1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VFMHVCH Impact Miracle End Mill

VFMHVCH Impact Miracle End Mill
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,270.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

VF-MHVCH: Multi-coolant holed vibration damping end mill that suppresses chatter and enables stable cutting even for difficult-to-cut materials and workpieces with long protrusions

 
Part Number
VFMHVCHD1600SALE
VFMHVCHD2000SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)

฿ 18,270.00

฿ 12,180.61

SOLID END MILL 1 Piece(s) 15 Day(s) 16351690

฿ 27,650.00

฿ 18,434.26

SOLID END MILL 1 Piece(s) 15 Day(s) 204520110

Loading...

  1. 1

Basic Information

work material Stainless Steel / Titanium Number of flutes(sheet) 4 Type Square
Coating For High Hardness (Silicone-Based) Machining Application Flat Surface / Side Surface / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Powerful Helix (45° to 60°) Flute Diameter Tolerance(mm) 0~-0.03