(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Enables amazing highly efficient machining by reducing chattering due to the effect of evolved "irregular leads."
Part Number |
---|
VF6MHVD0600 |
VF6MHVD0800 |
VF6MHVD1000 |
VF6MHVD1200 |
VF6MHVD1600 |
VF6MHVD2000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,582.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 13 | 6 | 50 | 0~-0.02 | ||
฿ 4,446.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 19 | 8 | 60 | 0~-0.02 | ||
฿ 5,930.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 10 | 22 | 10 | 70 | 0~-0.02 | |
฿ 7,492.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 12 | 26 | 12 | 75 | 0~-0.02 | |
฿ 15,224.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 16 | 32 | 16 | 90 | 0~-0.03 | |
฿ 23,042.00 ฿ 15,362.10 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 20 | 38 | 20 | 100 | 0~-0.03 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 6 | Type | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Machining Application | Flat Surface / Side Surface / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Powerful Helix (45° to 60°) |
How can we improve?
How can we improve?