1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VF4MV, Impact Miracle End Mill [Alteration Supported Product] (VF4MVD0600)

SOLID END MILL

VF4MV, Impact Miracle End Mill [Alteration Supported Product] (VF4MVD0600)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Precise finishing of copper and copper alloy is possible with CrN coating and sharp flute shape.

 
Part Number
VF4MVD0600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)

฿ 3,582.00

SOLID END MILL 1 Piece(s) 15 Day(s) 6156500~-0.02

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Cast Iron Number of flutes(sheet) 4 Type Square
Coating For High Hardness (Silicone-Based) Machining Application Flat Surface / Side Surface / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part VF4MVD0600 in the VF4MV, Impact Miracle End Mill [Alteration Supported Product] series.

Products with similar specification

Part Number
VF4MVD0800
VF4MVD1000
VF4MVD1200
VF4MVD1600
VF4MVD2000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)

฿ 4,446.00

1 Piece(s) 15 Day(s) 8208600~-0.02

฿ 5,930.00

1 Piece(s) Available 15 Day(s) 102510700~-0.02

฿ 7,492.00

1 Piece(s) Available 15 Day(s) 123012900~-0.02

฿ 15,224.00

1 Piece(s) Available 15 Day(s) 1640161000~-0.03

฿ 23,042.00

1 Piece(s) 15 Day(s) 2050201100~-0.03