(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
End mill with irregular lead that prevents chattering.
[Features]
· A 2 flute square end mill with irregular lead for high-hardness, high-speed machining.
· Has excellent chipping-resistance due to high-rigidity cross section and vibration damping effect.
· Uses IMPACT MIRACLE coating with excellent heat-resistance.
· Delivers excellent performance in machining high-hardness materials.
[Application]
· Applicable to shoulder milling, ramping, 3D profiling, grooving, helical, pocket and face milling machining.
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Cast Iron | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Machining Application | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Flute Diameter Tolerance(mm) | 0~-0.02 |
Please check the type/dimensions/specifications of the part VF2MVD0100 in the VF2MV, Impact Miracle End Mill series.
Part Number |
---|
VF2MVD0050 |
VF2MVD0150 |
VF2MVD0200 |
VF2MVD0250 |
VF2MVD0300 |
VF2MVD0400 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,774.00 | 1 Piece(s) | 15 Day(s) | 0.5 | 1.3 | 4 | 40 | ||
฿ 2,108.00 | 1 Piece(s) | 15 Day(s) | 1.5 | 3.8 | 4 | 40 | ||
฿ 2,108.00 | 1 Piece(s) | 15 Day(s) | 2 | 5 | 4 | 40 | ||
฿ 2,108.00 | 1 Piece(s) | 15 Day(s) | 2.5 | 6.3 | 4 | 40 | ||
฿ 2,480.00 | 1 Piece(s) | 15 Day(s) | 3 | 7.5 | 6 | 50 | ||
฿ 2,720.00 | 1 Piece(s) | 15 Day(s) | 4 | 10 | 6 | 50 |
How can we improve?
How can we improve?