(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Carbide solid drill for mold processing.
[Features]
· High buckling strength and unique double margin.
· Internal lubrication type.
· The hole drilling of hardened steel changes.
· High precision deep hole drilling of the vacuum ejector pins of resin molds and die casting molds is possible.
[Application]
· Realizing high precision deep hole drilling of the vacuum ejector pins of the molds.
· Non-step and long-lifespan processing of high hardness steel from 35HRC to 55HRC is possible.
· Ideal for reducing man-hours in heat treatment process.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Shank Type | Shank Diameter D4 (mm) | Hole Drilling Depth (l / d) (mm) | Details of Coating | Length Under Neck L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.6 | 30 | 80 | End Mill Link | 8 | 1 | - | 30 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.6 | 60 | 110 | End Mill Link | 8 | 5 | - | 60 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.6 | 90 | 140 | End Mill Link | 8 | 9 | - | 90 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.6 | 120 | 170 | End Mill Link | 8 | 13 | - | 120 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.6 | 150 | 200 | End Mill Link | 8 | 17 | - | 150 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.6 | 200 | 250 | End Mill Link | 8 | 24 | - | 200 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.6 | 250 | 300 | End Mill Link | 8 | 30 | - | 250 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.7 | 30 | 80 | End Mill Link | 8 | 1 | - | 30 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.7 | 60 | 110 | End Mill Link | 8 | 5 | - | 60 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.7 | 90 | 140 | End Mill Link | 8 | 9 | - | 90 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.7 | 120 | 170 | End Mill Link | 8 | 13 | - | 120 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.7 | 150 | 200 | End Mill Link | 8 | 17 | - | 150 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.7 | 200 | 250 | End Mill Link | 8 | 23 | - | 200 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.7 | 250 | 300 | End Mill Link | 8 | 30 | - | 250 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.8 | 30 | 80 | End Mill Link | 8 | 1 | - | 30 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.8 | 60 | 110 | End Mill Link | 8 | 5 | - | 60 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.8 | 90 | 140 | End Mill Link | 8 | 9 | - | 90 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.8 | 120 | 170 | End Mill Link | 8 | 13 | - | 120 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.8 | 150 | 200 | End Mill Link | 8 | 17 | - | 150 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.8 | 200 | 250 | End Mill Link | 8 | 23 | - | 200 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.8 | 250 | 300 | End Mill Link | 8 | 30 | - | 250 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.9 | 30 | 80 | End Mill Link | 8 | 1 | - | 30 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.9 | 60 | 110 | End Mill Link | 8 | 5 | - | 60 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.9 | 90 | 140 | End Mill Link | 8 | 9 | - | 90 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.9 | 120 | 170 | End Mill Link | 8 | 13 | - | 120 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.9 | 150 | 200 | End Mill Link | 8 | 16 | - | 150 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.9 | 200 | 250 | End Mill Link | 8 | 23 | - | 200 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.9 | 250 | 300 | End Mill Link | 8 | 29 | - | 250 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8 | 30 | 80 | Straight Link | 8 | 1 | - | 30 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8 | 60 | 110 | Straight Link | 8 | 5 | - | 60 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8 | 90 | 140 | Straight Link | 8 | 9 | - | 90 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8 | 120 | 170 | Straight Link | 8 | 12 | - | 120 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8 | 150 | 200 | Straight Link | 8 | 16 | - | 150 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8 | 200 | 250 | Straight Link | 8 | 22 | - | 200 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8 | 250 | 300 | Straight Link | 8 | 29 | - | 250 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.1 | 38.5 | 100 | End Mill Link | 10 | 2 | - | 40 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.1 | 88.5 | 150 | End Mill Link | 10 | 8 | - | 90 | ||
฿ 12,058.00 | MME CARBIDE DRILL | 1 Piece(s) | 90 Day(s) | 8.1 | 118.5 | 180 | End Mill Link | 10 | 12 | - | 120 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.1 | 148.5 | 210 | End Mill Link | 10 | 16 | - | 150 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.1 | 198.5 | 260 | End Mill Link | 10 | 22 | - | 200 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.1 | 248.5 | 310 | End Mill Link | 10 | 28 | - | 250 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.2 | 38.5 | 100 | End Mill Link | 10 | 2 | - | 40 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.2 | 88.5 | 150 | End Mill Link | 10 | 8 | - | 90 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.2 | 118.5 | 180 | End Mill Link | 10 | 12 | - | 120 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.2 | 148.5 | 210 | End Mill Link | 10 | 16 | - | 150 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.2 | 198.5 | 260 | End Mill Link | 10 | 22 | - | 200 | ||
฿ 19,372.00 ฿ 15,497.60 | MME CARBIDE DRILL | 1 Piece(s) | 12 Day(s) | 8.2 | 248.5 | 310 | End Mill Link | 10 | 28 | - | 250 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.3 | 38.5 | 100 | End Mill Link | 10 | 2 | - | 40 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.3 | 88.5 | 150 | End Mill Link | 10 | 8 | - | 90 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.3 | 118.5 | 180 | End Mill Link | 10 | 12 | - | 120 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.3 | 148.5 | 210 | End Mill Link | 10 | 15 | - | 150 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.3 | 198.5 | 260 | End Mill Link | 10 | 21 | - | 200 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.3 | 248.5 | 310 | End Mill Link | 10 | 27 | - | 250 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.4 | 38.5 | 100 | End Mill Link | 10 | 2 | - | 40 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.4 | 88.5 | 150 | End Mill Link | 10 | 8 | - | 90 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.4 | 118.5 | 180 | End Mill Link | 10 | 12 | - | 120 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.4 | 148.5 | 210 | End Mill Link | 10 | 15 | - | 150 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.4 | 198.5 | 260 | End Mill Link | 10 | 21 | - | 200 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.4 | 248.5 | 310 | End Mill Link | 10 | 27 | - | 250 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.5 | 38.5 | 100 | End Mill Link | 10 | 2 | - | 40 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.5 | 88.5 | 150 | End Mill Link | 10 | 8 | - | 90 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.5 | 118.5 | 180 | End Mill Link | 10 | 11 | - | 120 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.5 | 148.5 | 210 | End Mill Link | 10 | 15 | - | 150 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.5 | 198.5 | 260 | End Mill Link | 10 | 21 | - | 200 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.5 | 248.5 | 310 | End Mill Link | 10 | 27 | - | 250 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.6 | 39 | 100 | End Mill Link | 10 | 2 | - | 40 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.6 | 89 | 150 | End Mill Link | 10 | 8 | - | 90 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.6 | 119 | 180 | End Mill Link | 10 | 11 | - | 120 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.6 | 149 | 210 | End Mill Link | 10 | 15 | - | 150 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.6 | 199 | 260 | End Mill Link | 10 | 21 | - | 200 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.6 | 249 | 310 | End Mill Link | 10 | 26 | - | 250 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.7 | 39 | 100 | End Mill Link | 10 | 2 | - | 40 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.7 | 89 | 150 | End Mill Link | 10 | 8 | - | 90 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.7 | 119 | 180 | End Mill Link | 10 | 11 | - | 120 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.7 | 149 | 210 | End Mill Link | 10 | 15 | - | 150 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.7 | 199 | 260 | End Mill Link | 10 | 20 | - | 200 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.7 | 249 | 310 | End Mill Link | 10 | 26 | - | 250 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.8 | 39 | 100 | End Mill Link | 10 | 2 | - | 40 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.8 | 89 | 150 | End Mill Link | 10 | 8 | - | 90 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.8 | 119 | 180 | End Mill Link | 10 | 11 | - | 120 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.8 | 149 | 210 | End Mill Link | 10 | 14 | - | 150 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.8 | 199 | 260 | End Mill Link | 10 | 20 | - | 200 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.8 | 249 | 310 | End Mill Link | 10 | 26 | - | 250 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.9 | 39 | 100 | End Mill Link | 10 | 2 | - | 40 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.9 | 89 | 150 | End Mill Link | 10 | 7 | - | 90 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.9 | 119 | 180 | End Mill Link | 10 | 11 | - | 120 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.9 | 149 | 210 | End Mill Link | 10 | 14 | - | 150 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.9 | 199 | 260 | End Mill Link | 10 | 20 | - | 200 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.9 | 249 | 310 | End Mill Link | 10 | 25 | - | 250 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 9 | 39 | 100 | End Mill Link | 10 | 2 | - | 40 |
Loading...
work material | General Steel / High-Hardness Steel / Stainless Steel / Titanium | Tool Material Type | Carbide | Coating Y/N | Included |
---|---|---|---|---|---|
With/without Oil Hole | Included | Shank Diameter Type | Integer diameter shank |
How can we improve?
How can we improve?