1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MQS, WSTAR Drill Bit (Internal Lubrication Type)

MQS, WSTAR Drill Bit (Internal Lubrication Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide solid drills for steel and cast iron machining.
[Features]
· New model DP3020, unique coolant hole shape, triple margins.
· Triple margins dedicated for steel and cast iron.
[Application]
· Capable of high-efficiency and high-precision machining of steel and cast iron.

Part Number
MQS1620X3DB-DP3020
MQS1710X3DB-DP3020
MQS1780X3DB-DP3020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Shank Diameter D4
(mm)
Length Under Neck L2
(mm)

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 16.2831451786

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 17.1881491890

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 17.8901491890

Loading...

  1. 1

Basic Information

work material General Steel / Cast Iron Tool Material Type Carbide Shank Type End Mill Link
Coating Y/N Included With/without Oil Hole Included Details of Coating PVD Coat