(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Versatile carbide solid drill with internal lubrication.
[Features]
· Excellent abrasion-resistance.
· Wave blade type and groove shape excellent in cutting chip treatment.
· Smoothing treatment reduces cutting-resistance and excellent in the cutting chip discharge.
· PVD-coated carbide grade DP1020 achieves a long lifespan with a wide range of work materials.
· New grade DP1020 achieves a long lifespan with a wide range of work materials.
· Highly efficient processing is possible by employing unique coolant hole TRI-cooling technology (applicable to size of ø6 or more).
[Application]
· Can be used for a wide range of work materials from general steel to carbon steel, alloy steel, stainless steel and cast irons with a special PVD grade dedicated for drills.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Shank Diameter D4 (mm) | Length Under Neck L2 (mm) | Hole Drilling Depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,905.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.5 | 25 | 86 | 5 | 25 | 3 | ||
฿ 4,905.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.5 | 25 | 86 | 6 | 26.6 | 3 | ||
฿ 5,635.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 4.5 | 40 | 100 | 5 | 40 | 5 | ||
฿ 5,635.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.5 | 40 | 100 | 6 | 41.6 | 5 | ||
฿ 6,714.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 4.5 | 52 | 100 | 5 | 52 | 8 | ||
฿ 6,714.00 | MME HSS DRILL | 1 Piece(s) | 35 Day(s) | 4.5 | 52 | 100 | 6 | 53.6 | 8 | ||
฿ 5,114.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.6 | 27.5 | 90 | 5 | 27.5 | 3 | ||
฿ 5,114.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.6 | 27.5 | 90 | 6 | 30.5 | 3 | ||
฿ 5,774.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.6 | 44 | 105 | 5 | 44 | 5 | ||
฿ 5,774.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.6 | 44 | 105 | 6 | 47 | 5 | ||
฿ 6,783.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.6 | 57 | 105 | 5 | 57 | 8 | ||
฿ 6,783.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.6 | 57 | 105 | 6 | 60 | 8 | ||
฿ 5,114.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.7 | 27.5 | 90 | 5 | 27.5 | 3 | ||
฿ 5,114.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.7 | 27.5 | 90 | 6 | 30.5 | 3 | ||
฿ 5,774.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 4.7 | 44 | 105 | 5 | 44 | 5 | ||
฿ 5,774.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.7 | 44 | 105 | 6 | 47 | 5 | ||
฿ 6,783.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.7 | 57 | 105 | 5 | 57 | 8 | ||
฿ 6,783.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.7 | 57 | 105 | 6 | 60 | 8 | ||
฿ 5,114.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.8 | 27.5 | 90 | 5 | 27.5 | 3 | ||
฿ 5,114.00 | MME HSS DRILL | 1 Piece(s) | 35 Day(s) | 4.8 | 27.5 | 90 | 6 | 30.5 | 3 | ||
฿ 5,774.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 4.8 | 44 | 105 | 5 | 44 | 5 | ||
฿ 5,774.00 | MME HSS DRILL | 1 Piece(s) | 35 Day(s) | 4.8 | 44 | 105 | 6 | 47 | 5 | ||
฿ 6,783.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.8 | 57 | 105 | 5 | 57 | 8 | ||
฿ 6,783.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.8 | 57 | 105 | 6 | 60 | 8 | ||
฿ 5,114.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.9 | 27.5 | 90 | 5 | 27.5 | 3 | ||
฿ 5,114.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.9 | 27.5 | 90 | 6 | 30.5 | 3 | ||
฿ 5,774.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.9 | 44 | 105 | 5 | 44 | 5 | ||
฿ 5,774.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.9 | 44 | 105 | 6 | 47 | 5 | ||
฿ 6,783.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 4.9 | 57 | 105 | 5 | 57 | 8 | ||
฿ 6,783.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.9 | 57 | 105 | 6 | 60 | 8 | ||
฿ 5,114.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5 | 27.5 | 90 | 5 | 27.5 | 3 | ||
฿ 5,114.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5 | 27.5 | 90 | 6 | 30.5 | 3 | ||
฿ 5,774.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5 | 44 | 105 | 5 | 44 | 5 | ||
฿ 5,774.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5 | 44 | 105 | 6 | 47 | 5 | ||
฿ 6,783.00 | MME HSS DRILL | 1 Piece(s) | 35 Day(s) | 5 | 57 | 105 | 5 | 57 | 8 | ||
฿ 6,783.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5 | 57 | 105 | 6 | 60 | 8 | ||
฿ 5,427.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5.1 | 27.5 | 82 | 6 | 30 | 3 | ||
฿ 6,157.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5.1 | 44 | 100 | 6 | 48 | 5 | ||
฿ 7,131.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5.1 | 61 | 118 | 6 | 66 | 8 | ||
฿ 5,427.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5.2 | 27.5 | 82 | 6 | 30 | 3 | ||
฿ 6,157.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.2 | 44 | 100 | 6 | 48 | 5 | ||
฿ 7,131.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5.2 | 61 | 118 | 6 | 66 | 8 | ||
฿ 5,427.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.3 | 27.5 | 82 | 6 | 30 | 3 | ||
฿ 6,157.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.3 | 44 | 100 | 6 | 48 | 5 | ||
฿ 7,131.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.3 | 61 | 118 | 6 | 66 | 8 | ||
฿ 5,427.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.4 | 27.5 | 82 | 6 | 30 | 3 | ||
฿ 6,157.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.4 | 44 | 100 | 6 | 48 | 5 | ||
฿ 7,131.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.4 | 61 | 118 | 6 | 66 | 8 | ||
฿ 5,427.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.5 | 27.5 | 82 | 6 | 30 | 3 | ||
฿ 6,157.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5.5 | 44 | 100 | 6 | 48 | 5 | ||
฿ 7,131.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.5 | 61 | 118 | 6 | 66 | 8 | ||
฿ 5,740.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.6 | 30 | 82 | 6 | 30 | 3 | ||
฿ 6,540.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5.6 | 48 | 100 | 6 | 48 | 5 | ||
฿ 7,235.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.6 | 66 | 118 | 6 | 66 | 8 | ||
฿ 5,740.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.7 | 30 | 82 | 6 | 30 | 3 | ||
฿ 6,540.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.7 | 48 | 100 | 6 | 48 | 5 | ||
฿ 7,235.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5.7 | 66 | 118 | 6 | 66 | 8 | ||
฿ 5,740.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.8 | 30 | 82 | 6 | 30 | 3 | ||
฿ 6,540.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.8 | 48 | 100 | 6 | 48 | 5 | ||
฿ 7,235.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5.8 | 66 | 118 | 6 | 66 | 8 | ||
฿ 5,740.00 | MME HSS DRILL | 1 Piece(s) | 35 Day(s) | 5.9 | 30 | 82 | 6 | 30 | 3 | ||
฿ 6,540.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.9 | 48 | 100 | 6 | 48 | 5 | ||
฿ 7,235.00 | MME HSS DRILL | 1 Piece(s) | 35 Day(s) | 5.9 | 66 | 118 | 6 | 66 | 8 | ||
฿ 5,740.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 6 | 30 | 82 | 6 | 30 | 3 | ||
฿ 6,540.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 6 | 48 | 100 | 6 | 48 | 5 | ||
฿ 7,235.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 6 | 66 | 118 | 6 | 66 | 8 | ||
฿ 5,740.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.1 | 32.5 | 88 | 7 | 35 | 3 | ||
฿ 5,740.00 | MME HSS DRILL | 1 Piece(s) | 35 Day(s) | 6.1 | 32.5 | 88 | 8 | 35 | 3 | ||
฿ 6,540.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.1 | 52 | 109 | 7 | 56 | 5 | ||
฿ 6,540.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.1 | 52 | 109 | 8 | 56 | 5 | ||
฿ 7,653.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.1 | 72 | 130 | 7 | 77 | 8 | ||
฿ 7,653.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.1 | 72 | 130 | 8 | 77 | 8 | ||
฿ 5,740.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.2 | 32.5 | 88 | 7 | 35 | 3 | ||
฿ 5,740.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.2 | 32.5 | 88 | 8 | 35 | 3 | ||
฿ 6,540.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.2 | 52 | 109 | 7 | 56 | 5 | ||
฿ 6,540.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.2 | 52 | 109 | 8 | 56 | 5 | ||
฿ 7,653.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.2 | 72 | 130 | 7 | 77 | 8 | ||
฿ 7,653.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 6.2 | 72 | 130 | 8 | 77 | 8 | ||
฿ 5,740.00 | MME HSS DRILL | 1 Piece(s) | 35 Day(s) | 6.3 | 32.5 | 88 | 7 | 35 | 3 | ||
฿ 5,740.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.3 | 32.5 | 88 | 8 | 35 | 3 | ||
฿ 6,540.00 | MME HSS DRILL | 1 Piece(s) | 35 Day(s) | 6.3 | 52 | 109 | 7 | 56 | 5 | ||
฿ 6,540.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.3 | 52 | 109 | 8 | 56 | 5 | ||
฿ 7,653.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 6.3 | 72 | 130 | 7 | 77 | 8 | ||
฿ 7,653.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 6.3 | 72 | 130 | 8 | 77 | 8 | ||
฿ 5,740.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.4 | 32.5 | 88 | 7 | 35 | 3 | ||
฿ 5,740.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.4 | 32.5 | 88 | 8 | 35 | 3 | ||
฿ 6,540.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.4 | 52 | 109 | 7 | 56 | 5 | ||
฿ 6,540.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 6.4 | 52 | 109 | 8 | 56 | 5 | ||
฿ 7,653.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.4 | 72 | 130 | 7 | 77 | 8 | ||
฿ 7,653.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.4 | 72 | 130 | 8 | 77 | 8 |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Aluminum | Coating Y/N | Included | Coating Type | Others |
---|---|---|---|---|---|
Lubrication Method | Internal |
How can we improve?
How can we improve?