(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Versatile solid carbide drills (external lubrication type).
[Features]
· Wave blade type and groove shape excellent in cutting chip treatment.
· Smoothing treatment reduces cutting-resistance and excellent in the cutting chip discharge.
· PVD grade dedicated for drills and having excellent abrasion-resistance for a wide range of work materials.
· New grade DP1020 achieves a long lifespan with a wide range of work materials.
· Suppressing abrasion on the outer periphery, which is easily damaged, by new wave-shaped blades.
[Application]
· From general steels to carbon steel, steel alloy, stainless steel and cast iron.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Shank Diameter D4 (mm) | Trusco Code | Length Under Neck L2 (mm) | Hole Drilling Depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,861.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5.4 | 26 | 66 | 6 | - | 28 | 2 | ||
฿ 4,522.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5.4 | 34 | 74 | 6 | - | 36 | 3 | ||
฿ 3,861.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.5 | 26 | 66 | 6 | - | 28 | 2 | ||
฿ 4,522.00 | MME HSS DRILL | 1 Piece(s) | 35 Day(s) | 5.5 | 34 | 74 | 6 | - | 36 | 3 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.6 | 28 | 66 | 6 | - | 28 | 2 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.6 | 36 | 74 | 6 | - | 36 | 3 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.7 | 28 | 66 | 6 | - | 28 | 2 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5.7 | 36 | 74 | 6 | - | 36 | 3 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.8 | 28 | 66 | 6 | - | 28 | 2 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 5.8 | 36 | 74 | 6 | - | 36 | 3 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.9 | 28 | 66 | 6 | - | 28 | 2 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 5.9 | 36 | 74 | 6 | - | 36 | 3 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 6 | 28 | 66 | 6 | - | 28 | 2 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6 | 36 | 74 | 6 | - | 36 | 3 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 6.1 | 31 | 74 | 7 | - | 34 | 2 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.1 | 31 | 74 | 8 | - | 34 | 2 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 6.1 | 41 | 83 | 7 | - | 44 | 3 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.1 | 41 | 83 | 8 | - | 44 | 3 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.2 | 31 | 74 | 7 | - | 34 | 2 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 6.2 | 31 | 74 | 8 | - | 34 | 2 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.2 | 41 | 83 | 7 | - | 44 | 3 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.2 | 41 | 83 | 8 | - | 44 | 3 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.3 | 31 | 74 | 7 | - | 34 | 2 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.3 | 31 | 74 | 8 | - | 34 | 2 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.3 | 41 | 83 | 7 | - | 44 | 3 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.3 | 41 | 83 | 8 | - | 44 | 3 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.4 | 31 | 74 | 7 | - | 34 | 2 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.4 | 31 | 74 | 8 | - | 34 | 2 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.4 | 41 | 83 | 7 | - | 44 | 3 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.4 | 41 | 83 | 8 | - | 44 | 3 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 6.5 | 31 | 74 | 7 | - | 34 | 2 | ||
฿ 4,035.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.5 | 31 | 74 | 8 | - | 34 | 2 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 6.5 | 41 | 83 | 7 | - | 44 | 3 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.5 | 41 | 83 | 8 | - | 44 | 3 | ||
฿ 4,243.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.6 | 34 | 74 | 7 | - | 34 | 2 | ||
฿ 4,243.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.6 | 34 | 74 | 8 | - | 36 | 2 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 6.6 | 43 | 83 | 7 | - | 43 | 3 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.6 | 43 | 83 | 8 | - | 45 | 3 | ||
฿ 4,243.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.7 | 34 | 74 | 7 | - | 34 | 2 | ||
฿ 4,243.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.7 | 34 | 74 | 8 | - | 36 | 2 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.7 | 43 | 83 | 7 | - | 43 | 3 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.7 | 43 | 83 | 8 | - | 45 | 3 | ||
฿ 4,243.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.8 | 34 | 74 | 7 | - | 34 | 2 | ||
฿ 4,243.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.8 | 34 | 74 | 8 | - | 36 | 2 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.8 | 43 | 83 | 7 | - | 43 | 3 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.8 | 43 | 83 | 8 | - | 45 | 3 | ||
฿ 4,243.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.9 | 34 | 74 | 7 | - | 34 | 2 | ||
฿ 4,243.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.9 | 34 | 74 | 8 | - | 36 | 2 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.9 | 43 | 83 | 7 | - | 43 | 3 | ||
฿ 5,042.00 | MME HSS DRILL | 1 Piece(s) | 16 Day(s) | 6.9 | 43 | 83 | 8 | - | 45 | 3 | ||
฿ 4,243.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 7 | 34 | 74 | 7 | - | 34 | 2 | ||
฿ 4,243.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 7 | 34 | 74 | 8 | - | 36 | 2 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7 | 43 | 83 | 7 | - | 43 | 3 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7 | 43 | 83 | 8 | - | 45 | 3 | ||
฿ 4,522.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 7.1 | 34 | 79 | 8 | - | 37 | 2 | ||
฿ 5,357.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.1 | 45 | 90 | 8 | - | 48 | 3 | ||
฿ 4,522.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.2 | 34 | 79 | 8 | - | 37 | 2 | ||
฿ 5,357.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.2 | 45 | 90 | 8 | - | 48 | 3 | ||
฿ 4,522.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.3 | 34 | 79 | 8 | - | 37 | 2 | ||
฿ 5,357.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.3 | 45 | 90 | 8 | - | 48 | 3 | ||
฿ 4,522.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.4 | 34 | 79 | 8 | - | 37 | 2 | ||
฿ 5,357.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.4 | 45 | 90 | 8 | - | 48 | 3 | ||
฿ 4,522.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.5 | 34 | 79 | 8 | - | 37 | 2 | ||
฿ 5,357.00 | MME HSS DRILL | 1 Piece(s) | 35 Day(s) | 7.5 | 45 | 90 | 8 | - | 48 | 3 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.6 | 37 | 79 | 8 | - | 37 | 2 | ||
฿ 5,635.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.6 | 48 | 90 | 8 | - | 48 | 3 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.7 | 37 | 79 | 8 | - | 37 | 2 | ||
฿ 5,635.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.7 | 48 | 90 | 8 | - | 48 | 3 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.8 | 37 | 79 | 8 | - | 37 | 2 | ||
฿ 5,660.00 | MME HSS DRILL | 1 Piece(s) | 16 Day(s) | 7.8 | 48 | 90 | 8 | - | 48 | 3 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 7.9 | 37 | 79 | 8 | - | 37 | 2 | ||
฿ 5,635.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.9 | 48 | 90 | 8 | - | 48 | 3 | ||
฿ 4,731.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 8 | 37 | 79 | 8 | - | 37 | 2 | ||
฿ 5,635.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8 | 48 | 90 | 8 | - | 48 | 3 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.1 | 37 | 84 | 9 | - | 40 | 2 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.1 | 37 | 84 | 10 | - | 40 | 2 | ||
฿ 5,948.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.1 | 53 | 98 | 9 | - | 56 | 3 | ||
฿ 5,948.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.1 | 53 | 98 | 10 | - | 56 | 3 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.2 | 37 | 84 | 9 | - | 40 | 2 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.2 | 37 | 84 | 10 | - | 40 | 2 | ||
฿ 5,948.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.2 | 53 | 98 | 9 | - | 56 | 3 | ||
฿ 5,948.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.2 | 53 | 98 | 10 | - | 56 | 3 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.3 | 37 | 84 | 9 | - | 40 | 2 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.3 | 37 | 84 | 10 | - | 40 | 2 | ||
฿ 5,948.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.3 | 53 | 98 | 9 | - | 56 | 3 | ||
฿ 5,948.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.3 | 53 | 98 | 10 | - | 56 | 3 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.4 | 37 | 84 | 9 | - | 40 | 2 | ||
฿ 5,009.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.4 | 37 | 84 | 10 | - | 40 | 2 | ||
฿ 5,948.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.4 | 53 | 98 | 9 | - | 56 | 3 | ||
฿ 5,948.00 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 8.4 | 53 | 98 | 10 | - | 56 | 3 |
Loading...
work material | General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum | Coating Y/N | Included | Coating Type | Others |
---|---|---|---|---|---|
Lubrication Method | External |
How can we improve?
How can we improve?