(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various combinations of holders and inserts are available for various processing.
[Features]
· Reliable grooving realized by a unique fastening system.
· Clamp method that opens up the possibility of groove processing.
· A sense of unity created by the Tri-Lock system.
· Various insert variations.
[Application]
· Grooving (inner diameter) holder.
· Applicable with various groove widths by replacing modular and insert.
Part Number |
---|
GYAL20K90A-D06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Turning Diameter / Pilot Hole Diameter / Parting Diameter (mm) | Groove Depth (mm) | Selfishly | Shank height H (mm) | L1 (mm) | Sheet Size | Reference Number | F1 (mm) | H1 (mm) | Compatible Insert Shape / Model Number (mm) | Reference Code Modular Blade (mm) | L3 (mm) | F2 (mm) | D4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,330.00 | TURNING INSERTS | 1 Piece(s) | Available | 15 Day(s) | - | 25 | 6 | Left Handed | 20 | - | D | (6E2L9D1) | 14.5 | 18 | GY2M0200D020N-GU/GY2M0200D020N-GS/GY2M0200D020N-GM (Standard insert) /GY2M0200D020R05-GM/GY2M0200D020L05-GM/GY2M0200D020N-MS/GY2M0200D020N-MM/GY2M0200D100N-BM/GY1G0200D020N-GFGS | ─ | 30 | 4.5 | - |
Loading...
Application | Inner Diameter Grooving |
---|
Please check the type/dimensions/specifications of the part GYAL20K90A-D06 in the GY Modular Holder (Straight Holder of Inner Diameter of ø90°) series.
Part Number |
---|
GYAL20K90A-E06 |
GYAL20K90A-F06 |
GYAL20Q90A-D06 |
GYAL20Q90A-E06 |
GYAL20Q90A-F06 |
GYAL25K90B-D06 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Turning Diameter / Pilot Hole Diameter / Parting Diameter (mm) | Groove Depth (mm) | Selfishly | Shank height H (mm) | L1 (mm) | Sheet Size | Reference Number | F1 (mm) | H1 (mm) | Compatible Insert Shape / Model Number (mm) | Reference Code Modular Blade (mm) | L3 (mm) | F2 (mm) | D4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,330.00 | 1 Piece(s) | Available | 15 Day(s) | - | 25 | 6 | Left Handed | 20 | - | E | (6E2L9E1) | - | - | - | - | - | - | - | |
฿ 11,330.00 | 1 Piece(s) | Available | 15 Day(s) | - | 25 | 6 | Left Handed | 20 | - | F | (6F2L9F1) | - | - | - | - | - | - | - | |
฿ 12,216.00 | 1 Piece(s) | Available | 15 Day(s) | - | 25 | 6 | Left Handed | 20 | - | D | (6E1L9D1) | 14.5 | 18 | GY2M0200D020N-GU/GY2M0200D020N-GS/GY2M0200D020N-GM (Standard insert) /GY2M0200D020R05-GM/GY2M0200D020L05-GM/GY2M0200D020N-MS/GY2M0200D020N-MM/GY2M0200D100N-BM/GY1G0200D020N-GFGS | ─ | 30 | 4.5 | - | |
฿ 12,216.00 | 1 Piece(s) | Available | 15 Day(s) | - | 25 | 6 | Left Handed | 20 | - | E | (6E1L9E1) | - | - | - | - | - | - | - | |
฿ 12,216.00 | 1 Piece(s) | Available | 15 Day(s) | - | 25 | 6 | Left Handed | 20 | - | F | (6F1L9F1) | - | - | - | - | - | - | - | |
฿ 12,306.00 | 1 Piece(s) | Available | 15 Day(s) | - | 32 | 6 | Left Handed | 25 | - | D | (6G2L9D1) | 19 | 23 | GY2M0200D020N-GU/GY2M0200D020N-GS/GY2M0200D020N-GM (Standard insert) /GY2M0200D020R05-GM/GY2M0200D020L05-GM/GY2M0200D020N-MS/GY2M0200D020N-MM/GY2M0200D100N-BM/GY1G0200D020N-GFGS | ─ | 40 | 6.5 | - |
How can we improve?
How can we improve?