1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arbor for D-Type Boring Head

Arbor for D-Type Boring Head
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,463.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool for inner diameter boring machining (arbor for diamond boring insert).
[Features]
· Minimum processing diameter is ø40 (diameter: 40 mm).
· Lever lock type.
· Replaceable boring head that can be separated from the arbor.
[Application]
· For inner diameter boring arbor.

 
Part Number
B13232
B14040SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL1
(mm)
H1 S1
(mm)
Compatible Head Reference Code D4
(mm)

฿ 11,463.00

MME HOLDER 1 Piece(s) 15 Day(s) 26029300DPT2132R32

฿ 13,934.00

฿ 12,819.28

MME HOLDER 1 Piece(s) 40 Day(s) 31037360DPT2140R40

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving